JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 164 Scale Rings

Photo

GN 164 Scale Rings, Matte Chrome Plated, Steel Coding: MCRS - Matte chrome plated, scale 0...90, 100 graduations, scale scheme d<sub>1</sub>/100 A RA 0-10 20...90/10
Coding: MCRS - Matte chrome plated, scale 0...90, 100 graduations, scale scheme d1/100 A RA 0-10 20...90/10
GN 164 Scale Rings, Matte Chrome Plated, Steel Coding: MCRS - Matte chrome plated, scale 0...90, 100 graduations, scale scheme d<sub>1</sub>/100 A RA 0-10 20...90/10 GN 164 Scale Rings, Matte Chrome Plated, Steel Coding: MCR - Matte chrome plated

Product description

Information

The non-wearing friction ring ensures perfect engagement of the scale ring when re-aligning the spindle. In addition it allows the setting of the scale ring on a static shaft.

Besides the standard scale (Type MCRS) the scale rings can be supplied with any type of graduation. It is suggested to use the matte chrome plated version (MCR) so that a nice discrepancy in color is given.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale rings on the order sheet (How to order Graduations).

Prices for other scales on request!

Specification

Steel

  • Profile-milled knurl
  • Scale lug d1 fine turned
  • Matte chrome plated without scale MCR
  • Matte chrome plated with standard scale MCRS

Scale
Engraved with laser precision,
black


Clamp ring
Rubber


Friction ring
Polyamide


RoHS

On request

Special graduations see "How to Order Graduations"

Technical drawing

3D
Hide technical drawing
GN 164 Scale Rings, Matte Chrome Plated, Steel sketch

Article options / Table

Bore code:

BWithout friction ring
RWith friction ring

Coding

MCRMatte chrome plated
MCRSMatte chrome plated, scale 0...90, 100 graduations, scale scheme d1/100 A RA 0-10 20...90/10
Show / Hide columns
d1 ±0,02d2 H7
Bore
d3d4 -0,02/-0,05d5
30121431,7121410,5
40141641,3141612,5
50161851,8161814,5
60182061,4182016,5

Build & Price

Open 3D configurator
Specifications

Outside diameter d1
Bore code


Bore diameter d2
Coding


Graduations - „How to Order“

MD164_SB-15361-1

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part (How to order)

Total (net)
19,06
plus VAT 3,62 €
gross 22,68 €
In stock
Weight: 0,098 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.