Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 736.1 Control Handwheels with Standard Scale Aluminum

Control Handwheels with Standard Scale GN 736.1: Aluminum
Type: D - With revolving knob

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Control handwheels GN 736.1 are used for setting operations with low torque. Coarse setting is made by means of the cylindrical handle (fingertip grip) followed by fine setting using the knurled rim of the handwheel.

The model fitted with collet offers an absolutely reliable mounting on the shaft and at the same time allows an easy setting of the adjustable scale ring wheel. The scale is wear resistant and easily legible since the engraved alu coloured numbers contrast with the black anodized surface. Besides the standard scale (Coding S) the control handwheels can be supplied with any type of graduation.

Full details of the available graduations, numbering sequence, number position and type of scale see under "How to order - Graduations".

Prices for other scales on request!

Specification

Wheel body
Aluminum

  • Anodized, black
  • Scale for coding S
    Engraved

Cover
Plastic, light gray


Collet / Hex nut
Brass


Grub screw DIN 916
Stainless steel
with internal hex and serrated point


Revolving cylindrical knob GN 599.5
Plastic, Polyamide (PA)

  • Black, matte
  • Spindle
    Stainless steel AISI 303

RoHS

Accessory

Countersunk Washers GN 184 (for Axial Fastening)
Clamping Elements GN 826 (for Adjustable Spindles)

Hide technical drawing
GN 736.1 Control Handwheels, Aluminum, with Standard Scale sketch

Article options / Table

Bore code

ZWith collet

Type

AWithout handle
DWith revolving knob

Coding
(only for version Z with collet)

SWith scale 0...90, 100 graduations
Show / Hide columns
d1d2
Bore
d3d4d5-0,5hl1l2l3rØ
Handle
5210503739,5133,823171915,513
6210604749,5133,823172120,514

Build & Price

Handwheel diameter d1
Bore code

Bore diameter d2
Type


Standard scale

Specifications

Handwheel diameter d1
Bore code

Bore diameter d2
Type


Standard scale

Selected Part (How to order)

Total (net)
23,78
plus VAT 4,52 €
gross 28,30 €
In stock
incl. material surcharge: 0,56 €
The material surcharge is already included in the price.
Weight: 0,120 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 736.1-52-Z10-A-SGN 736.1-52-Z10-D-SGN 736.1-62-Z10-A-SGN 736.1-62-Z10-D-S

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.