JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 192.1 T-Angle Linear Actuator Connectors Aluminum

Photo

GN 192.1 T-Angle Linear Actuator Connectors, Aluminum d1: B - Bore
Finish: S - Black, RAL 9005, textured finish
d1: B - Bore
Finish: S - Black, RAL 9005, textured finish
GN 192.1 T-Angle Linear Actuator Connectors, Aluminum d1: B - Bore
Finish: S - Black, RAL 9005, textured finish GN 192.1 T-Angle Linear Actuator Connectors, Aluminum d1: G - with slide insert
Finish: S - Black, RAL 9005, textured finish

Product description

Information

T-angle linear actuator connectors GN 192.1 are based on T-angle connector clamps. The additionally provided fastening holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw location z2, the play of the guide bores d1 can be adjusted or the linear actuator connectors can be clamped after adjustment.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

Aluminum
Powder coated
Black, RAL 9005, textured finishSS


Sleeve bearing
Plastic (PTFE)


Socket cap screws DIN 912
Stainless Steel AISI 304

Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Technical drawing

3D
Hide technical drawing
GN 192.1 T-Angle Linear Actuator Connectors, Aluminum sketch

Article options / Table

Identification no.

2With 2 stainless steel socket cap screws DIN 912
Show / Hide columns
d1
Bore
without
sleeve bearing

Bore
'with
sleeve bearing
d2
Bore
k1
Clamping
length
d3
Mounting
screws on the
drive key
k2
Clamping
length
l1l2mz1
Screw
location
z2
Screw
location
Accessory
Recom. hand lever GN 911
for 
z1
l3


for z2
l3
B 30G 30B 3040M 442,5925260M8-25M8-2563 | 7863 | 78
B 30G 30B 3056M 4621306890M10-35M10-35--
B 40G 40B 4056M 5621306890M10-35M10-3578 | 9292
B 40G 40B 4065M 57514877,5103M10-50M10-5092-
B 50G 50B 5065M 67514877,5103M10-50M10-5078 | 9278 | 92
B 60G 60B 6080M 88017792125M10-50M10-5078 | 92-

Build & Price

Open 3D configurator
Bore d1
Bore d1
d2
k1
Identification No.

Finish
S

Selected Part (How to order)

Total (net)
30,83
plus VAT 5,86 €
gross 36,69 €
In stock
incl. material surcharge: 0,51 €
The material surcharge is already included in the price.
Weight: 0,185 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.