JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 192.15 T-Angle Linear Actuator Connectors Stainless Steel

Photo

GN 192.15 T-Angle Linear Actuator Connectors, Stainless Steel Type: B - With seals
Type: B - With seals
GN 192.15 T-Angle Linear Actuator Connectors, Stainless Steel Type: B - With seals GN 192.15 T-Angle Linear Actuator Connectors, Stainless Steel Type: A - Without Seals
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

T-angle linear actuator connectors GN 192.15 are based on T-angle connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw locations z2, the play of the guide bore d1 can be adjusted or the linear actuator connectors can be clamped after adjustment. Type B is equipped with seals at the screw locations.

For quick clamping without tools, the cap nuts can be replaced by the adjustable hand levers GN 911.3 listed in the table as accessories.

Specification

Stainless steel AISI CF-8
Matte shot-blasted


Sleeve bearing
Plastic (PTFE)


Carriage bolt DIN 603
Stainless steel


Cap nuts DIN 917 / Washers
Stainless steel


Seals

  • Sealing disks
    Plastic (Polyacetal POM)
  • Spacer ring
    Silicon, 40 ... 60 Shore A

RoHS

Accessory

Adjustable Hand Levers GN 911.3

Technical drawing

3D
Hide technical drawing
GN 192.15 T-Angle Linear Actuator Connectors, Stainless Steel sketch

Article options / Table

Type

AWithout Seals
BWith seals

Identification no.

4With stainless steel cap nut DIN 917
Show / Hide columns
d1
Bore
with sleeve
bearing
d2
Bore
bd3
Mounting
screws on
the drive key
k1
Clamping
length
k2
Clamping
length
l1l2mz1
Screw
location
z2
Screw
location
Accessory
Recom. hand lever
GN 911.3 for
 z1
l3


for z2
l3
G 30B 3022M 43742963560M 8M 863 | 7863 | 78
G 50B 5030M 66575151,548,5103M 10M 1078 | 9278 | 92

Build & Price

Open 3D configurator
d1
d2
Type


Identification no.

Selected Part (How to order)

Total (net)
87,98
plus VAT 16,72 €
gross 104,70 €
In stock
incl. material surcharge: 1,64 €
The material surcharge is already included in the price.
Weight: 0,320 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73072210
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.