GN 20.1 Cover Sleeves Stainless Steel, EHEDG, 3-A and DGUV Certified, Hygienic Design

Material (Sealing ring): H - H-NBR

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Cover sleeves GN 20.1 comply with the guidelines of the EHEDG, the 3-A sanitary standard 88-01 and the DGUV testing principles, making them extremely suitable for use in hygienic areas.

These cover protruding male threads while also substituting for lock nuts. The sealed mounting surfaces enable fastening without dead spaces. The high quality finish prevents adherence of dirt and facilitates cleaning.

Specification

  • Cover sleeve
    Stainless steel AISI 304

  • Sealing ring
    • H-NBRH
      Temperature resistant -25 °C to +150 °C
    • EPDME
      Temperature resistant -40 °C to +120 °C
    • Blue
    • Hardness 85±5 Shore A
    • FDA compliant

RoHS

Accessory

Sealing Rings GN 7600

Hide technical drawing
GN 20.1 Cover Sleeves, Stainless Steel, Hygienic Design sketch

Article options / Table

Show / Hide columns
d1Length ld2d3A/Ft1t2
M 12562525,81915,550
M 16622828,82220,555
M 20683232,82725,560
M 24743636,83030,565

Build & Price

d1
Length l
Material (Sealing ring)


d1
Length l
Material (Sealing ring)


Selected Part (How to order)

Total (net)
14,41
plus VAT 2,74 €
gross 17,15 €
In stock
Weight: 0,159 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 20.1-M12-56-HGN 20.1-M12-56-EGN 20.1-M16-62-HGN 20.1-M16-62-EGN 20.1-M20-68-HGN 20.1-M20-68-EGN 20.1-M24-74-HGN 20.1-M24-74-E

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.