JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 212.5 Adjustable Stainless Steel Tension Levers

Photo

GN 212.5 Adjustable Tension Levers, with Threaded Insert, Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Adjustable tension levers GN 212.5 have proved to be ideal whenever parts have to be clamped in a confined space or a particular lever position is required. The threaded insert is connected with the hub via serrations which can be disengaged.

Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping position. On releasing the lever it will automatically re-engage.

Specification

Stainless steel AISI 303
Matte shot-blasted


Ball knobs DIN 319
Plastic, Duroplast
Black, shiny finish


Safety circlip
Plastic (Polyacetal POM)


RoHS

On request

Lever straight (90°)
With inch threads

Technical drawing

3D
Hide technical drawing
GN 212.5 Adjustable Tension Levers, with Threaded Insert, Stainless Steel sketch

Article options / Table

Type

EAngled lever
Show / Hide columns
d1d2d3d4d5h1h3h4h5
Stroke
l2l3t
min.
21M 6M 813,582033,51594757011
24M 8M 10161025402,5754,51019614
28M 10M 1219123048,54,5894,511611017

Build & Price

Open 3D configurator
Specifications

Diameter d1
Connection thread d2
Type

Selected Part (How to order)

Total (net)
19,74
plus VAT 3,75 €
gross 23,49 €
In stock
incl. material surcharge: 0,46 €
The material surcharge is already included in the price.
Weight: 0,097 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.