JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 2194 Edge Protection Profiles Materials NBR / MVQ (Silicone), FDA Compliant

Photo

GN 2194 Edge Protection Profiles, Materials NBR / MVQ (Silicone), FDA Compliant Material: MVQ - Silicone rubber
Material: MVQ - Silicone rubber
GN 2194 Edge Protection Profiles, Materials NBR / MVQ (Silicone), FDA Compliant Material: MVQ - Silicone rubber GN 2194 Edge Protection Profiles, Materials NBR / MVQ (Silicone), FDA Compliant Material: NBR - Acrylonitrile butadiene rubber
FDA

FDA compliant

Product description

Information

Edge protection profiles GN 2194 are installed on the front edge of metal sheets and plates. They protect the surfaces from damage by sharp edges. The edge finish additionally achieves an optical decorative effect, while the need for potential further treatment such as burring and chamfering of cut or laser-cut metal sheets is reduced to an absolute minimum.

Thanks to the use of FDA compliant materials, the profiles are suitable for applications with corresponding requirements. In addition to approval as per FDA 21 CFR 177.2600, the silicone version satisfies the guidelines of 3-A Sanitary Standard Inc. and DIN ISO 10993.

The profiles made of NBR are particularly suited for applications where they may come into contact with oils, greases, or similar fluids.

Adhering to the guideline placement radii (r1...r3) is recommended in order to guarantee permanent profile placement and to make assembly easier. Assembly can be carried out by hand, or alternatively with a soft-face hammer. The embedded clamp insert prevents it from detaching. Glue or other adhesive is not required.

Specification

Profile

  • Acrylonitrile butadiene rubberNBR
    • FDA compliant
    • Blue, RAL 5012BLBL
    • Hardness 70±5 Shore A
    • Operating temperature -30 °C to 100 °C
  • Silicone rubberMVQ
    • FDA compliant
    • Blue, RAL 5010BLBL
    • Hardness 60±5 Shore A
    • Operating temperature -50 °C to 200 °C

Clamping insert
Stainless steel wire polyester clamping band AISI 304


RoHS

On request

Material MVQ in other colors

Technical drawing

3D
Hide technical drawing
GN 2194 Edge Protection Profiles, Materials NBR / MVQ (Silicone), FDA Compliant sketch

Article options / Table

Show / Hide columns
h1Length l
in meters
a
Clamping range
bh2r1
NBR

MVQ
r2
NBR

MVQ
r3
NBR

MVQ
9,5201 - 26,58152515251512
14201 - 410,512253020452015

Build & Price

Open 3D configurator
Material


h1
Color (MVQ)
BL
Color (NBR)
BL
Length l (in meters)

Application Examples

9b337930-f0bd-43ac-ac8a-0c0e5f7a10ad b9e86a98-5938-40ab-a056-62374c01da28
543f4bc0-585c-4c37-a3f2-1d641bf33dd9 b0dd8ca8-7964-4f6c-9d47-79eb040778b6
45d54300-e133-4b03-ae19-ac2beaf0a132 36ac12e6-72ec-489d-82d4-e4ba778a601f

Application examples
Given their versatility, edge protection profiles and edge protection seal profiles can be used in a wide variety of applications in which other Ganter products are being used. This opens up a variety of product combinations to create a desired system design, particularly in conjunction with the product group 3.3 and product group 2.4 .

Construction Example

586ff59b-4da4-4a2e-9bb8-f06e3f948533

Construction example
The portrayed assembly involves the standard use of edge protection profiles and edge protection seal profiles. The edge protection seal profiles are mounted on the door and the fixed frame. For safety, the opening behind the door has an edge protection profile on the cut edges.

Selected Part (How to order)

Total (net)
223,49
plus VAT 42,46 €
gross 265,95 €
In stock
Weight: 1,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39162000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2194-MVQ-9,5-BL-20GN 2194-NBR-9,5-BL-20GN 2194-MVQ-14-BL-20GN 2194-NBR-14-BL-20

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.