JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 2190 Edge Protection Seal Profiles Materials NBR / MVQ (Silicone), FDA Compliant

Photo

GN 2190 Edge Protection Seal Profiles, FDA Compliant Material: NBR - Acrylonitrile butadiene rubber
Type: A - Upper seal profile
Material: NBR - Acrylonitrile butadiene rubber
Type: A - Upper seal profile
GN 2190 Edge Protection Seal Profiles, FDA Compliant Material: NBR - Acrylonitrile butadiene rubber
Type: A - Upper seal profile GN 2190 Edge Protection Seal Profiles, FDA Compliant Material: MVQ - Silicone rubber
Type: A - Upper seal profile GN 2190 Edge Protection Seal Profiles, FDA Compliant Material: MVQ - Silicone rubber
Type: D - Side seal profile GN 2190 Edge Protection Seal Profiles, FDA Compliant Material: NBR - Acrylonitrile butadiene rubber
Type: D - Side seal profile
FDA

FDA compliant

Product description

Information

Edge protection seal profiles GN 2190 can be used to seal doors, covers and hatches. The profiles can be pushed onto the edges of metal sheets and plates by hand. The embedded clamping insert prevents it from detaching. Glue or other adhesives are not required.

Thanks to the use of FDA compliant materials, the profiles are suitable for applications with corresponding requirements. In addition to approval as per FDA 21 CFR 177.2600, the silicone version satisfies the guidelines of 3-A Sanitary Standard Inc. and DIN ISO 10993.

The profiles made of NBR are particularly suited for applications where they may come into contact with oils, greases, or similar fluids.

When installed, the profile should be compressed slightly by the adjacent components according to measurement w2. This ensures an optimal seal. It is recommended to adhere to the placement radii (r1... r4) guidelines in order to ensure a tight and long lasting profile seal and to make assembly easier.

The seal profile made of NBR has venting holes on one side for production-related reasons (at a distance of about 2 m), which should be taken into account for design and installation.

Specification

Clamping profile / seal profile
Acrylonitrile butadiene rubberNBR

  • FDA compliant
  • Blue, RAL 5012
  • Clamping profile hardness 70±5 Shore A
  • Seal profile hardness 30±5 Shore A
  • Temperature resistant from -30 °C to 100 °C

Clamping profile / seal profile
Silicone rubberMVQ

  • FDA compliant
  • Blue, RAL 5010
  • Clamping profile hardness 60±5 Shore A
  • Seal profile hardness 60±5 Shore A
  • Temperature resistant from -50 °C to 200 °C

Clamping insert
Stainless steel wire polyester clamping band AISI 304


RoHS

On request

Material MVQ in other colors

Technical drawing

3D
Hide technical drawing
GN 2190 Edge Protection Seal Profiles, FDA Compliant sketch

Article options / Table

Type

AUpper seal profile
DSide seal profile
Show / Hide columns
h1
Type A
h1
Type D
Length l
in meters
a
Clamping range
bh2h3h4kr1
NBR

MVQ
r2
NBR

MVQ
r3
NBR

MVQ
r4w1w2
At 50% of the
permissible deformation
20,5-201 - 3.51110,5---90150501003025-107
-13201 - 3.51110,752,254,54,75404050501001008011,258,75

Build & Price

Open 3D configurator
Material


h1 (Type A)
h1 (Type D)
Type


Length l (in meters)

Application Examples

Edge protection application drawing Edge protection application drawing 2

Application examples
Given their versatility, edge protection profiles and edge protection seal profiles can be used in a wide variety of applications in which other Ganter products are being used. This opens up a variety of product combinations to create a desired system design, particularly in conjunction with the product group 3.3 Hinging, Latching, Locking of Doors and Covers and product group 2.4 Tensioning with Clamping Mechanisms.

Construction Example

Kantenschutzprofil Konstruktionsbeispiel ZN

Construction example
The portrayed assembly involves the standard use of edge protection profiles and edge protection seal profiles. The edge protection seal profiles are mounted on the door and the fixed frame. For safety, the opening behind the door has an edge protection profile on the cut edges.

Selected Part (How to order)

Total (net)
232,75
plus VAT 44,22 €
gross 276,97 €
In stock
Weight: 3,200 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40082900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2190-NBR-20,5-A-20GN 2190-MVQ-20,5-A-20GN 2190-NBR-13-D-20GN 2190-MVQ-13-D-20

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.