Edge protection profiles

Edge protectors and edge protector sealing profiles are used to provide a termination at the edge of sheet metal and panels. They protect the surfaces from damage from sharp edges. Sealing edge protectors also possess a sealing profile for additional sealing of doors, flaps and hatches.

Filter products
Material

GN 2180 Edge Protection Seal Profiles Type: A - Upper seal profile

GN 2180

Edge Protection Seal Profiles
GN 2190 Edge Protection Seal Profiles, FDA Compliant Material: NBR - Acrylonitrile butadiene rubber<br />Type: A - Upper seal profile

NEW GN 2190

Edge Protection Seal Profiles, FDA Compliant
GN 2182 Edge Protection Seal Profiles Type: D - Side seal profile

GN 2182

Edge Protection Seal Profiles