JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 2295 Hinges Aluminum, for Aluminum Profiles / Panel Elements, Three-Part

Photo

GN 2295 Hinges, for Aluminum Profiles / Panel Elements, Three-Part Type: A - Exterior hinge leafs
Coding: C - With countersunk holes
l<sub>2</sub>: 125
Type: A - Exterior hinge leafs
Coding: C - With countersunk holes
l2: 125
GN 2295 Hinges, for Aluminum Profiles / Panel Elements, Three-Part Type: A - Exterior hinge leafs
Coding: C - With countersunk holes
l<sub>2</sub>: 125 GN 2295 Hinges, for Aluminum Profiles / Panel Elements, Three-Part Type: A - Exterior hinge leafs
Coding: C - With countersunk holes
l<sub>2</sub>: 165 / 335 GN 2295 Hinges, for Aluminum Profiles / Panel Elements, Three-Part Type: A - Exterior hinge leafs
Coding: C - With countersunk holes
l<sub>2</sub>: 485 GN 2295 Hinges, for Aluminum Profiles / Panel Elements, Three-Part Type: I - Interior hinge leafs
Coding: C - With countersunk holes
l<sub>2</sub>: 125 GN 2295 Hinges, for Aluminum Profiles / Panel Elements, Three-Part Type: I - Interior hinge leafs
Coding: C - With countersunk holes
l<sub>2</sub>: 165 / 335 GN 2295 Hinges, for Aluminum Profiles / Panel Elements, Three-Part Type: I - Interior hinge leafs
Coding: C - With countersunk holes
l<sub>2</sub>: 485
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Hinges GN 2295 are made of drawn profiled aluminum and are used on doors and covers, for example.

Given the external hinge leafs, type A hinges allow mounting with a very small door gap. The type I is fastened in the door gap. The mounting screws are therefore inaccessible and hence protected from vandalism when the door is closed.

The hinges are delivered loose and must be mounted according to the accompanying instructions. Any hinge combination may be realized (if needed, also by shortening the middle wing) thanks to the modular design and available accessories.

Specification

Hinge leafs
Aluminum
Anodized, natural colorELEL


Bearing bushing / Cover cap
Plastic, Polyamide (PA)
Graphite gray, RAL 7024


Tapered dowel pin ISO 8741
Steel
Zinc plated, blue passivated


RoHS

On request

  • Other lengths and hole spacings
  • Other finishes

Technical drawing

3D
Hide technical drawing
GN 2295 Hinges, for Aluminum Profiles / Panel Elements, Three-Part sketch

Article options / Table

Type

AExterior hinge leafs
IInterior hinge leafs

Coding

CWith countersunk holes
Show / Hide columns
l1
Type A

Type I
l2d1d2l3l4l5l6m1
Type A

Type I
m2m3m4s
72861256,6144040364340,85542,5--3,5
72861656,6144080364340,855-37,5503,5
72863356,61440250364340,855-72,51503,5
72864856,61440400364340,855-72,51503,5

Build & Price

Open 3D configurator
Specifications

l1 (Type A)
l1 (Type I)
l2
Type


Coding

Finish
EL

Mounting information

Mounting information 1

left / right hinges

Right or left hinges can be created by the direction in which the bearing bushings are inserted into the hinge wing.

Mounting information 3

Mounting

  1. Position the bearing bushing with the desired installation direction on the hinge wing. Then insert a screw with a collar such as socket button head screws ISO 7380 into the bearing bushing to protect the bearing bushing collar from damage while pounding in.
  2. Pound in the bearing bushing until about 1 mm remains between the bearing bushing
    collar and the hinge wing.
  3. Remove the burr on the bearing bushing using a knife.
  4. Pound in the bearing bushing all the way.
  5. Remove the screw.
  6. Pound a tapered dowel pin into the bearing bushing.
  7. Place the cover cap on the opposite side of the hinge wing.

Insert the other bearing bushings according to points 1 to 5.

Selected Part (How to order)

Total (net)
19,29
plus VAT 3,67 €
gross 22,96 €
In stock
Weight: 0,096 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2295-72-125-A-C-ELGN 2295-86-125-I-C-ELGN 2295-72-165-A-C-ELGN 2295-86-165-I-C-ELGN 2295-72-335-A-C-ELGN 2295-86-335-I-C-ELGN 2295-72-485-A-C-ELGN 2295-86-485-I-C-EL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.