JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 300.4 Adjustable Hand Levers Zinc Die Casting, with Increased Clamping Force

Photo

GN 300.4 Adjustable Hand Levers with Increased Clamping Force, Bushing Steel Color: SZ - Black, RAL 9005, silk finish
Color: SZ - Black, RAL 9005, silk finish
GN 300.4 Adjustable Hand Levers with Increased Clamping Force, Bushing Steel Color: SZ - Black, RAL 9005, silk finish GN 300.4 Adjustable Hand Levers with Increased Clamping Force, Bushing Steel Color: CR - Chrome plated GN 300.4 Adjustable Hand Levers with Increased Clamping Force, Bushing Steel Color: OS - Orange, RAL 2004, textured finish GN 300.4 Adjustable Hand Levers with Increased Clamping Force, Bushing Steel Color: RS - Red, RAL 3000, textured finish GN 300.4 Adjustable Hand Levers with Increased Clamping Force, Bushing Steel Color: SR - Silver, RAL 9006, textured finish GN 300.4 Adjustable Hand Levers with Increased Clamping Force, Bushing Steel Color: SW - Black, RAL 9005, textured finish

Product description

Information

Adjustable hand levers GN 300.4 are produced with a clamping area which is linked via a thrust ball bearing (axial ball bearing) to the threaded bushing of the hand lever.
This has led to the following advantages:

  • Doubled clamping force through vastly reduced friction.
  • There is no movement on the contact area between adjustable handl lever and component which greatly reduces any marking on the clamping area.
  • In addition a reduced creep factor has been achieved by the increased preload.

Specification

Handle
Zinc die casting


Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Black, RAL 9005, silk finishSZSZ
  • Orange, RAL 2004, textured finishOSOS
  • Red, RAL 3000, textured finishRSRS
  • Silver, RAL 9006, textured finishSRSR

Chrome platedCRCR


Bushing
Steel
Nitrided, blackened


Retaining screw
Steel, blackened


RoHS

Technical drawing

3D
Hide technical drawing
GN 300.4 Adjustable Hand Levers with Increased Clamping Force, Bushing Steel sketch

Article options / Table

Show / Hide columns
l1d1d3d4h1h3h4
Stroke
t
min.
63M 62417,534,548,5412,5
78M 8252139,558,5414
92M 10302446,568,5418
108M 12353056,582526,5

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Color
CR
OS
RS
SR
SW
SZ

Selected Part (How to order)

Total (net)
17,71
plus VAT 3,36 €
gross 21,07 €
In stock
Weight: 0,094 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.