JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 307 Adjustable Hand Levers Zinc Die Casting, with Bushing and Washer

Photo

GN 307 Adjustable Hand Levers, Zinc Die Casting, with Bushing and Washer Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
GN 307 Adjustable Hand Levers, Zinc Die Casting, with Bushing and Washer Color: SW - Black, RAL 9005, textured finish GN 307 Adjustable Hand Levers, Zinc Die Casting, with Bushing and Washer Color: OS - Orange, RAL 2004, textured finish GN 307 Adjustable Hand Levers, Zinc Die Casting, with Bushing and Washer Color: RS - Red, RAL 3000, textured finish GN 307 Adjustable Hand Levers, Zinc Die Casting, with Bushing and Washer Color: SR - Silver, RAL 9006, textured finish

Product description

Information

Adjustable hand levers GN 307 are ideal whenever parts have to be clamped in a confined space or in a particular lever position. On releasing the handle the serrations re-engage automatically.

When pulling the handle, the serration frees itself and can be re-located into any required position. Engagement is achieved by „releasing“ the lever.

The washer cannot be removed and does not turn when the lever is actuated. It protects the clamped surface from damage. One typical application is to use the hand lever for slotted holes.

Specification

Handle
Zinc die casting


Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Orange, RAL 2004, textured finishOSOS
  • Red, RAL 3000, textured finishRSRS
  • Silver, RAL 9006, textured finishSRSR

Threaded bushing and retaining screw
Steel, blackened


Washer
Steel

  • Case-hardened
  • Blackened

RoHS

Technical drawing

3D
Hide technical drawing
GN 307 Adjustable Hand Levers, Zinc Die Casting, with Bushing and Washer sketch

Article options / Table

Show / Hide columns
l1d1d2d3d4h1h2h3h4
Stroke
st
min.
30M 513101324,54313,52,510
45M 615101324,54343,5310
63M 82013,517,5316,54543,513
78M 10251621368544416

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Color
OS
RS
SR
SW

Selected Part (How to order)

Total (net)
7,60
plus VAT 1,44 €
gross 9,04 €
In stock
Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.