JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 319.1 Ball Knobs Plastic, Press-On Type

Photo

GN 319.1 Ball Knobs, Plastic, Press-On Type, Plastic
Original design
code: S.N

Product description

Information

The ball knobs GN 319.1 do not require a thread at the shaft.

During mounting, easy blows with a soft hammer are sufficient to drive the knob into place; the shaft end should be slightly rounded or chamfered (30°).

The bore is conical which guarantees a firm press on operation.

The elastical polyamide bushing shows a good holding force even with a shaft tolerance of h11, the knobs are resistant to vibrations and may be re-assembled any time.

Specification

Plastic, phenolic resin (PF)

  • Operating temperature up to 110 °C
  • Black, shiny finish
  • Bushing polyamide, embedded

RoHS

Technical drawing

3D
Hide technical drawing
GN 319.1 Ball Knobs, Plastic, Press-On Type, Plastic sketch

Article options / Table

Type

BWith polyamide bushing
Show / Hide columns
d1d2td3h ≈
20B 613719
25B 6141024
25B 8141024
30B 8141528
30B 10181528
35B 8141533
35B 10181533
40B 10181538
40B 12211538
45B 12212142,5
45B 14242142,5
50B 12212147,5
50B 14242147,5
50B 16282147,5

Build & Price

Open 3D configurator
Ball diameter d1
Bore diameter d2
Type

Selected Part (How to order)

Total (net)
1,44
plus VAT 0,27 €
gross 1,71 €
In stock
ELESA Code: 52001
Description: S.20N-6
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 319.1-20-B6-BGN 319.1-25-B6-BGN 319.1-25-B8-BGN 319.1-30-B8-BGN 319.1-30-B10-BGN 319.1-35-B8-BGN 319.1-35-B10-BGN 319.1-40-B10-BGN 319.1-40-B12-BGN 319.1-45-B12-BGN 319.1-45-B14-BGN 319.1-50-B12-BGN 319.1-50-B14-BGN 319.1-50-B16-B

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.