JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 350 Leveling Sets Long Version, Steel

Photo

GN 350 Leveling Sets, Long Version, Steel Material: ST - Steel
Type: AK - With lock nut
Material: ST - Steel
Type: AK - With lock nut
GN 350 Leveling Sets, Long Version, Steel Material: ST - Steel
Type: AK - With lock nut GN 350 Leveling Sets, Long Version, Steel Material: ST - Steel
Type: A - Without lock nut

Product description

Information

Leveling sets GN 350 are used for leveling and linking operations. They comprise a threaded upper sleeve and an internal threaded lower sleeve. The fine thread allows a stepless and precise setting and locking using the C-Spanner DIN 1810. A locking ring serves also as a height limiter for the max. height.

Normally this screw is permanently and securely locked by the static load created when the mounting screw is tightened.

Should this not be sufficient, the use of a locknut (Type AK) is recommended.

Specification

SteelST, 1.7225 (42 CrMo 4 V)
Zinc plated, blue passivated


F1: max.total load


F2: max. load after deduction
of the max. preload
for screws 8.8, µ = 0,125


RoHS

Accessory

C-Spanner DIN 1810 (Artikelnummer siehe Tabelle)

Technical drawing

3D
Hide technical drawing
GN 350 Leveling Sets, Long Version, Steel sketch

Article options / Table

Type

AWithout lock nut
AKWith lock nut
Show / Hide columns
d1d2d3h1
Type A

Type AK
h2h3
Adjustable
range
Type A

\Type AK
for
screw
Static load
F in kN
F1
F2Code no.
C-Spanner
256,6M 15 x 12833431510M 64030,7DIN 1810-A25-28
326,6M 20 x 13541552014M 66555,7DIN 1810-A30-32
329M 20 x 13541552014M 86548DIN 1810-A30-32
3211M 20 x 13541552014M 106537,9DIN 1810-A30-32
4511M 30 x 1,54249672518M 1012092,9DIN 1810-A45-50
4513,5M 30 x 1,54249672518M 1212080,4DIN 1810-A45-50
4517,5M 30 x 1,54249672518M 1612045,5DIN 1810-A45-50
5817,5M 40 x 1,55463863223M 16210136DIN 1810-A58-62
5822M 40 x 1,55463863223M 2021090DIN 1810-A58-62
5826M 40 x 1,55463863223M 2421037DIN 1810-A58-62
7022M 50 x 1,566771064029M 20330210DIN 1810-A68-75
7026M 50 x 1,566771064029M 24330157DIN 1810-A68-75
7033M 50 x 1,566771064029M 3033053DIN 1810-A68-75
8026M 60 x 276871265039M 24495322DIN 1810-A80-90
8033M 60 x 276871265039M 30495218DIN 1810-A80-90
8039M 60 x 276871265039M 36495101DIN 1810-A80-90

Build & Price

Open 3D configurator
Specifications

Outside diameter d1
Bore diameter d2
Type


Material

Selected Part (How to order)

Total (net)
29,40
plus VAT 5,59 €
gross 34,99 €
In stock
Weight: 0,079 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.