Levelling sets

Levelling sets are used to level bolted joints of machines and equipment. A spherical washer compensates for angled mounting surfaces. A height-adjustable element allows the mounting distance to be adjusted if needed.

Filter products
Material

GN 360 Leveling Sets, Steel Material: ST - Steel<br />Type: A - Without lock nut<br />Foot diameter: d1>d4

GN 360

Leveling Sets, Steel
GN 360 Stainless Steel Leveling Sets Material: NI - Stainless steel<br />Type: A - Without lock nut<br />Foot diameter: d1>d4

GN 360

Stainless Steel Leveling Sets