JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 350.5 Leveling Sets with Spherical Washer, with Locknut, Steel

Photo

GN 350.5 Leveling Sets with Spherical Washer, with Locknut, Steel Material: ST - Steel

Product description

Information

Levelling sets GN 350.5 are used for levelling, adjusting and linking operations. The spherical washer allows precise installation of two non parallel planes at a required gradient up to ≈ 4°.

They comprise a threaded upper sleeve and an internal threaded lower sleeve. The fine thread allows a stepless and precise setting and locking using the C-Spanner DIN 1810. A locking ring serves as a height limiter for the max. height.

Specification

SteelST, 1.7225 (42 CrMo 4 V)
Zinc plated, blue passivated


F1: max.total load
F2: max. load after deduction
of the max. preload
for screws 8.8, µ = 0,125


RoHS

Accessory

C-Spanner DIN 1810 (Artikelnummer siehe Tabelle)

Technical drawing

3D
Hide technical drawing
GN 350.5 Leveling Sets with Spherical Washer, with Locknut, Steel sketch

Article options / Table

Show / Hide columns
d1d2h1
Version
Low


High
d3h2
Version
Low


High
h3
Adjustable range
Version
Low



High
for
screw
Static
load
F in kN
F1



F2
C-Spanner
256,62740M 15 x 13150410M 64030,7DIN 1810-A25-28
326,63249M 20 x 13763514M 66555,7DIN 1810-A30-32
3293249M 20 x 13763514M 86548DIN 1810-A30-32
32113249M 20 x 13763514M 106537,9DIN 1810-A30-32
45114161M 30 x 1,54879718M 1012092,9DIN 1810-A45-50
4513,54161M 30 x 1,54879718M 1212080,4DIN 1810-A45-50
4517,54161M 30 x 1,54879718M 1612045,5DIN 1810-A45-50
5817,55379M 40 x 1,562102923M 16210136DIN 1810-A58-62
58225379M 40 x 1,562102923M 2021090DIN 1810-A58-62
58265379M 40 x 1,562102923M 2421037DIN 1810-A58-62
70226194M 50 x 1,5711231029M 20330210DIN 1810-A68-75
70266194M 50 x 1,5711231029M 24330157DIN 1810-A68-75
70336194M 50 x 1,5711231029M 3033053DIN 1810-A68-75
802667105M 60 x 2791441239M 24495322DIN 1810-A80-90
803367105M 60 x 2791441239M 30495218DIN 1810-A80-90
803967105M 60 x 2791441239M 36495101DIN 1810-A80-90

Build & Price

Open 3D configurator
Specifications

Outside diameter d1
Bore diameter d2
Height h1 (hoch)
Height h1 (high)
Material

Selected Part (How to order)

Total (net)
45,96
plus VAT 8,73 €
gross 54,69 €
In stock
Weight: 0,080 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.