JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 360 Leveling Sets Steel

Photo

GN 360 Leveling Sets, Steel Material: ST - Steel
Type: A - Without lock nut
Foot diameter: d1>d4
Material: ST - Steel
Type: A - Without lock nut
Foot diameter: d1>d4
GN 360 Leveling Sets, Steel Material: ST - Steel
Type: A - Without lock nut
Foot diameter: d1>d4 GN 360 Leveling Sets, Steel Material: ST - Steel
Type: A - Without lock nut
Foot diameter: d1=d4 GN 360 Leveling Sets, Steel Material: ST - Steel
Type: B - With lock nut
Foot diameter: d1=d4 GN 360 Leveling Sets, Steel Material: ST - Steel
Type: B - With lock nut
Foot diameter: d1>d4

Product description

Information

Leveling sets GN 360 are used for leveling and to compensate for any slope when setting up machines and systems.

The thread d2 can also be used as a through-hole for attachment from below. The fine thread d3 laws precise adjustment and readjustment using a DIN 1810 C-Spanner. A circlip limits the maximum path of adjustment.

Specification

SteelST
Zinc plated, blue passivated


RoHS

Accessory

C-Spanner DIN 1810 (Artikelnummer siehe Tabelle)

Technical drawing

3D
Hide technical drawing
GN 360 Leveling Sets, Steel sketch

Article options / Table

Type

AWithout lock nut
BWith lock nut
Show / Hide columns
d1
Support plate
d1 = d4


d1 > d4
d2h1 max.d3d4h2 min.h3 Adjustable rangeh4 min.h5 Adjustable rangeStatic load
F in kN
Code no.
C-Spanner
4079M 1069M 28 x 1,54053165910100DIN 1810-A40-42
4079M 1086M 28 x 1,54062246818100DIN 1810-A40-42
5299M 1280M 36 x 1,55261196911125DIN 1810-A52-55
5299M 12103M 36 x 1,55273308023125DIN 1810-A52-55
65119M 16112M 45 x 1,56582309022225DIN 1810-A65-70
65119M 16148M 45 x 1,5651004810840225DIN 1810-A65-70

Build & Price

Open 3D configurator
Specifications

Foot diameter d1
Foot diameter d1
Thread d2
h1
Type


Material

Selected Part (How to order)

Total (net)
88,85
plus VAT 16,88 €
gross 105,73 €
In stock
Weight: 0,730 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.