JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 435 Cabinet U-Handles Stainless Steel, Tall Design

Photo

GN 435 Cabinet U-Handles, Stainless Steel , Tall Design Oberfläche: SW - Black, RAL 9005, textured finish
Oberfläche: SW - Black, RAL 9005, textured finish
GN 435 Cabinet U-Handles, Stainless Steel , Tall Design Oberfläche: SW - Black, RAL 9005, textured finish GN 435 Cabinet U-Handles, Stainless Steel , Tall Design Oberfläche: GS - Matte shot-blasted finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cabinet U-handles GN 435, tall design, are made from bent round profiles and are designed for applications requiring more height for gripping. For example, this makes it possible to grab or hold the handle while wearing safety gloves. Some dimensions also satisfy the crane access standard DIN EN 13856.

In addition to serving as a handle, it can also be used as a hose guide, retaining bracket or the like.

Specification

Stainless steelNI AISI 303

  • Matte shot-blasted finishGS
  • Powder coated
    Matte shot-blasted finishGS
    Black, RAL 9005, textured finishSWSW

RoHS

On request

Other dimensions
Other materials
Other finishes

Technical drawing

3D
Hide technical drawing
GN 435 Cabinet U-Handles, Stainless Steel , Tall Design sketch

Article options / Table

Show / Hide columns
d1Length±0,5hd2rt
min.
1212516020075110M 61412
1616020030085125M 61812

Build & Price

Open 3D configurator
Material

Handle diameter d1
Length l
h
Oberfläche
SW

Selected Part (How to order)

Total (net)
10,36
plus VAT 1,97 €
gross 12,33 €
In stock
incl. material surcharge: 0,74 €
The material surcharge is already included in the price.
Weight: 0,214 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 435-NI-12-125-75-GSGN 435-NI-12-125-75-SWGN 435-NI-12-160-75-GSGN 435-NI-12-160-75-SWGN 435-NI-12-200-75-GSGN 435-NI-12-200-75-SWGN 435-NI-12-125-110-GSGN 435-NI-12-125-110-SWGN 435-NI-12-160-110-GSGN 435-NI-12-160-110-SWGN 435-NI-12-200-110-GSGN 435-NI-12-200-110-SWGN 435-NI-16-160-85-GSGN 435-NI-16-160-85-SWGN 435-NI-16-200-85-GSGN 435-NI-16-200-85-SWGN 435-NI-16-300-85-GSGN 435-NI-16-300-85-SWGN 435-NI-16-160-125-GSGN 435-NI-16-160-125-SWGN 435-NI-16-200-125-GSGN 435-NI-16-200-125-SWGN 435-NI-16-300-125-GSGN 435-NI-16-300-125-SW

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.