JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 44 Leveling Feet Stainless Steel

Photo

GN 44 Leveling Feet, Stainless Steel AISI 316 L Type (Base): D0 - Without rubber pad
Version (Screw): S - Without nut, external hex at the bottom
Type (Base): D0 - Without rubber pad
Version (Screw): S - Without nut, external hex at the bottom
GN 44 Leveling Feet, Stainless Steel AISI 316 L Type (Base): D0 - Without rubber pad
Version (Screw): S - Without nut, external hex at the bottom GN 44 Leveling Feet, Stainless Steel AISI 316 L Type (Base): B0 - Without rubber pad, with 2 mounting holes
Version (Screw): SK - With nut, external hex at the bottom GN 44 Leveling Feet, Stainless Steel AISI 316 L Type (Base): D0 - Without rubber pad
Version (Screw): TK - With nut, wrench flat at the bottom GN 44 Leveling Feet, Stainless Steel AISI 316 L Type (Base): D1 - With rubber pad, clipped on, black
Version (Screw): TK - With nut, wrench flat at the bottom GN 44 Leveling Feet, Stainless Steel AISI 316 L Type (Base): D3 - With rubber pad, vulcanized, black
Version (Screw): TK - With nut, wrench flat at the bottom
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Leveling feet GN 44 are for use in aggressive environments. The range of combinations of base plates and adjustable spindle versions allows these leveling feet to be used in every situation.

The base plate with the rubber underlay protects sensitive surfaces and reduces lateral slippage. The type B0 can also be fastened to the mounting surface through two holes.

The leveling feet are supplied fully assembled and are not removable.

Specification

Base plate
Stainless steel AISI 316L
Plain, ground


Threaded stem
Stainless steel AISI 316L


Hex nut ISO 4032
Stainless steel


Rubber cap

  • Clipped on
  • Black, TPE (Santoprene®)
    ≈ 80 Shore A

Rubber pad

  • Vulcanized
  • Black, NBR (Perbunan®)
    70±5 Shore A

RoHS

Technical drawing

3D
Hide technical drawing
GN 44 Leveling Feet, Stainless Steel AISI 316 L sketch

Article options / Table

Type (Base)

D0Without rubber pad
B0Without rubber pad, with 2 mounting holes
D1With rubber pad, clipped on, black
D3With rubber pad, vulcanized, black

Version of threaded stem

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
TWithout nut, wrench flat at the bottom
TKWith nut, wrench flat at the bottom
Show / Hide columns
d1d2l1
Version S / SK

Version T / TK
d3h1h3h4h6msA/F1A/F2
40M 8405063-------5,4211-3,5301,517-
40M 10506080100------5,4211-3,5301,517-
40M 126080100125------5,4211-3,5301,517-
40*M 16----751001251502002505,42-173,5301,5-12
50M 8405063-------6,62,511-438217-
50M 10506080100------6,62,511-438217-
50M 126080100125------6,62,511-438217-
50M 16----751001251502002506,62,5-174382-12
60M 8405063-------6,62,511-4,548217-
60M 10506080100------6,62,511-4,548217-
60M 126080100125------6,62,511-4,548217-
60M 16----751001251502002506,62,5-174,5482-12
80M 8405063-------8,5312-564217-
80M 10506080100------8,5312-564217-
80M 126080100125------8,5312-564217-
80M 16----751001251502002508,53-185642-12
80M 20----751001251502002508,53-195642-15
80M 24----100125150200300-8,53-225642-19
Show / Hide columns
d1d2Static load in kN
Version S / SK
Static load in kN
Version T / TK
40M 88-
40M 1012-
40M 1212-
40M 16-12
50M 88-
50M 1014-
50M 1214-
50M 16-14
60M 88-
60M 1014-
60M 1216-
60M 16-16
80M 88-
80M 1014-
80M 1220-
80M 16-20
80M 20-20
80M 24-22
* not available in type B0

Build & Price

Open 3D configurator
Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (T/TK)
Type (Base)




Version (Screw)




Selected Part (How to order)

Total (net)
4,13
plus VAT 0,78 €
gross 4,91 €
In stock
Weight: 0,062 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.