A0 | Without rubber pad |
B0 | Without rubber pad, with 2 mounting holes |
A1 | With rubber pad, clipped on, black |
A3 | With rubber pad, vulcanized, black |
S | Without nut, external hex at the bottom |
SK | With nut, external hex at the bottom |
U | Without nut, hex socket at the top and wrench flat at the bottom |
UK | With nut, hex socket at the top and wrench flat at the bottom |
X | External hex with internal thread |
d1 | d2 | l1 Version S / SK | Version U / UK | l7 Version X | d3 | h1 | h6 | m | s | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | 25 | 5,4 | 2 | 3,5 | 30 | 1,5 |
40 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | 28 | 5,4 | 2 | 3,5 | 30 | 1,5 |
40 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | 31 | 5,4 | 2 | 3,5 | 30 | 1,5 |
40* | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 37 | 5,4 | 2 | 3,5 | 30 | 1,5 |
50 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | 25 | 6,6 | 2,5 | 4 | 38 | 2 |
50 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | 28 | 6,6 | 2,5 | 4 | 38 | 2 |
50 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | 32 | 6,6 | 2,5 | 4 | 38 | 2 |
50 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 37 | 6,6 | 2,5 | 4 | 38 | 2 |
60 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | 25 | 6,6 | 2,5 | 4,5 | 48 | 2 |
60 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | 28 | 6,6 | 2,5 | 4,5 | 48 | 2 |
60 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | 32 | 6,6 | 2,5 | 4,5 | 48 | 2 |
60 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 37 | 6,6 | 2,5 | 4,5 | 48 | 2 |
80 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | 26 | 8,6 | 3 | 5 | 64 | 2 |
80 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | 29 | 8,6 | 3 | 5 | 64 | 2 |
80 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | 32 | 8,6 | 3 | 5 | 64 | 2 |
80 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 38 | 8,6 | 3 | 5 | 64 | 2 |
80 | M 20 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 45 | 8,6 | 3 | 5 | 64 | 2 |
80 | M 24 | - | - | - | - | 100 | 125 | 150 | 200 | 300 | - | - | 8,6 | 3 | 5 | 64 | 2 |
d1 | d2 | h3 | h4 | A/F1 | A/F2 | A/F3 | A/F7 | t |
---|---|---|---|---|---|---|---|---|
40 | M 8 | 11 | - | 17 | - | - | 14 | 8 |
40 | M 10 | 11 | - | 17 | - | - | 14 | 10 |
40 | M 12 | 11 | - | 17 | - | - | 17 | 12 |
40* | M 16 | - | 17 | - | 12 | 8 | 22 | 16 |
50 | M 8 | 11 | - | 17 | - | - | 14 | 8 |
50 | M 10 | 11 | - | 17 | - | - | 14 | 10 |
50 | M 12 | 11 | - | 17 | - | - | 17 | 12 |
50 | M 16 | - | 17 | - | 12 | 8 | 22 | 16 |
60 | M 8 | 11 | - | 17 | - | - | 14 | 8 |
60 | M 10 | 11 | - | 17 | - | - | 14 | 10 |
60 | M 12 | 11 | - | 17 | - | - | 17 | 12 |
60 | M 16 | - | 17 | - | 12 | 8 | 22 | 16 |
80 | M 8 | 12 | - | 17 | - | - | 14 | 8 |
80 | M 10 | 12 | - | 17 | - | - | 14 | 10 |
80 | M 12 | 12 | - | 17 | - | - | 17 | 12 |
80 | M 16 | - | 18 | - | 12 | 8 | 22 | 16 |
80 | M 20 | - | 19 | - | 15 | 10 | 27 | 20 |
80 | M 24 | - | 22 | - | 19 | 12 | - | - |
d1 | d2 | Static load FS in kN Version S / SK | Version U / UK | Version X |
---|---|---|---|---|
40 | M 8 | 7 | - | 7 |
40 | M 10 | 7 | - | 7 |
40 | M 12 | 7 | - | 7 |
40* | M 16 | - | 7 | 7 |
50 | M 8 | 8 | - | 8 |
50 | M 10 | 8 | - | 8 |
50 | M 12 | 8 | - | 8 |
50 | M 16 | - | 8 | 8 |
60 | M 8 | 8 | - | 8 |
60 | M 10 | 10 | - | 10 |
60 | M 12 | 10 | - | 10 |
60 | M 16 | - | 10 | 10 |
80 | M 8 | 8 | - | 8 |
80 | M 10 | 10 | - | 10 |
80 | M 12 | 12 | - | 12 |
80 | M 16 | - | 12 | 12 |
80 | M 20 | - | 16 | 16 |
80 | M 24 | - | 16 | - |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0