JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 4534 Knurled Knobs Plastic, Bushing Brass, Softline

Photo

GN 4534 Knurled Knobs, Plastic, Bushing Brass, Softline
ELESA original design
code: MBT-B-SOFT
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
FDA

FDA compliant

Product description

Information

The softline coating makes the knurled knobs GN 4534 particularly user-friendly and ergonomic.

The soft, slip-proof contact area improves the contact both in hot (hand perspiration) and in dry ambient conditions, in the event of oily surfaces and even high or low temperatures.

The use of knurled knobs is recommended particularly when frequent or heavy duty clamping is required.

Specification

Base body
Plastic
Technopolymer (Polypropylen PP)


Softline coating

  • Elastomer (TPE) 70 Shore A
  • Chemically bonded with base body
  • FDA compliant plastic granulate
  • Temperature resistant up to 80 °C
  • Black, matte

Bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 4534 Knurled Knobs, Plastic, Bushing Brass, Softline sketch

Article options / Table

Show / Hide columns
d1d2 H9d3d4h1h2t
min.
44B 6M 617241013
44-M 817241013
54B 8M 8203012,518
54-M 10203012,518

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Bore diameter d2
Thread d3

Selected Part (How to order)

Total (net)
4,10
plus VAT 0,78 €
gross 4,88 €
In stock
ELESA Code: 134321
Description: MBT.45 B-M6-SOFT
Weight: 0,024 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.