JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 50.45 Retaining Magnets Hard ferrite / Samarium-Cobalt (SmCO), Housing Stainless Steel, with Bore

Photo

GN 50.45 Retaining Magnets, Housing Stainless Steel, with Bore Material of the magnet: SC - SmCo
Material of the magnet: SC - SmCo
GN 50.45 Retaining Magnets, Housing Stainless Steel, with Bore Material of the magnet: SC - SmCo GN 50.45 Retaining Magnets, Housing Stainless Steel, with Bore Material of the magnet: HF - Hard ferrite
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Retaining magnets GN 50.45 are combined with a stainless steel housing and a plastic ring / insulation ring into a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

To avoid negatively impacting the magnetic properties, the fastening screws should be made of a non-magnetic material such as stainless steel, brass or plastic.

Specification

Materials of the magnet

  • Hard ferriteHF
    Operating temperature up to 220 °C
  • SmCoSC
    Samarium-cobalt
    Operating temperature up to 350 °C

Housing
Stainless steel


RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1
Rubber Caps GN 70.2

Technical drawing

3D
Hide technical drawing
GN 50.45 Retaining Magnets, Housing Stainless Steel, with Bore sketch

Article options / Table

Show / Hide columns
d1Tolerances
HF

SC
hTolerances
HF

SC
d2
HF
d3
HF

SC
d4d5
HF

SC
t
HF

SC
Nominal magnetic forces in N
HF

SC
16-±0.14,5-±0.1--3,5--6-3-41
20±0.1±0.16+0.2/-0.1±0.14,3-4,59,5-8-3,52260
25±0.1±0.17+0.3/-0.2±0.25,5-4,511,5-8-42980
32±0.1±0.17+0.3/-0.2±0.25,5-5,511,5-11-458200
40+0.2/-0.1±0.18+0.4/-0.2±0.25,5-5,512,5-10,5-472420
50+0.2/-0.1-10+0.5/-0.2--8,5--22-8,5-145-
63+0.3/-0.1-14+0.5/-0.2--6,5--24-12-230-

Build & Price

Open 3D configurator
Material of the magnet


Diameter d1
h
d2 (HF)
d3 (HF)
d3 (SC)

Selected Part (How to order)

Total (net)
12,30
plus VAT 2,34 €
gross 14,64 €
In stock
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 50.45-SC-16-4,5-3,5GN 50.45-HF-20-6-4,3GN 50.45-SC-20-6-4,5GN 50.45-HF-25-7-5,5GN 50.45-SC-25-7-4,5GN 50.45-HF-32-7-5,5GN 50.45-SC-32-7-5,5GN 50.45-HF-40-8-5,5GN 50.45-SC-40-8-5,5GN 50.45-HF-50-10-8,5GN 50.45-HF-63-14-6,5

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.