JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 51.5 Retaining Magnets Disk-Shaped, with Internal Thread, with Rubber Jacket

Photo

GN 51.5 Retaining Magnets with Internal Thread, with Rubber Jacket Color: SW - Black
Color: SW - Black
GN 51.5 Retaining Magnets with Internal Thread, with Rubber Jacket Color: SW - Black GN 51.5 Retaining Magnets with Internal Thread, with Rubber Jacket Color: WS - White

Product description

Information

The retaining magnets GN 51.5 with rubber jacket form a system together with the steel part that shields and strengthens the magnet, optimally concentrating the magnetic flux on the rubberized magnetic surface.

The rubber protects sensitive surfaces from being damaged by the magnet and also delivers a high friction coefficient, resulting in high lateral displacement forces.

Specification

Steel part
Zinc plated


Material of the magnet
NdFeBND
Neodymium, iron, boron
Temperature resistant up to 80 °C


Rubber jacket
Elastomer (TPE)
≈ 80 shore A
BlackSWSW
WhiteWSWS


RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1

On request

Other colors
Other shore hardness

Technical drawing

3D
Hide technical drawing
GN 51.5 Retaining Magnets with Internal Thread, with Rubber Jacket sketch

Article options / Table

Show / Hide columns
d1d2ht1t2Nominal adhesive forces in N
18M 463,50,825
22M 464,50,838
31M 564,50,889
43M 4640,8100
57M 57,54,51,2200
66M 68,561,8250
88M 68,561,8550

Build & Price

Open 3D configurator
Material of the magnet

Diameter d1
Color
SW
WS

Selected Part (How to order)

Total (net)
6,16
plus VAT 1,17 €
gross 7,33 €
In stock
Weight: 0,011 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.