JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 52.1 Retaining Magnets Rod-Shaped, without Bore, with / without Fit Tolerance

Photo

GN 52.1 Retaining Magnets, without Bore Material of the magnet: ND - NdFeB
Material of the magnet: ND - NdFeB
GN 52.1 Retaining Magnets, without Bore Material of the magnet: ND - NdFeB GN 52.1 Retaining Magnets, without Bore Material of the magnet: AN - AlNiCo

Product description

Information

Retaining magnets GN 52.1 are combined with a steel housing and insulation of brass/aluminum or plastic into a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

The retaining magnets are easy to fasten securely by pressing, shrinking or gluing.

Specification

Housing
Steel

  • Identification no. 1: Zinc plated
  • Identification no. 2: Plain

Materials of the magnet:

  • AlNiCoAN
    Aluminum, nickel, cobalt
    Temperature resistant up to 450 °C
  • NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 80 °C

RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1
Rubber Caps GN 70.2

Technical drawing

3D
Hide technical drawing
GN 52.1 Retaining Magnets, without Bore sketch

Article options / Table

Identification no.

1Tolerance d = ±0,1
2Tolerance d = h6
Show / Hide columns

d
AN
±0,2
Id. no. 1

k*
Id. no. 1

±0,2
Id. no. 2

k*
Id. no. 2
ND
±0,2
Id. no. 1

k*
Id. no. 1

±0,2
Id. no. 2

k*
Id. no. 2
Nominal magnetic forces in N
AN

ND#
4----2015107-2,5
5----2015106-4,5
62012102201510526
820111232015127412
102010166201516118,524
13208186201518131260
16206206201520152090
202552552518251840135
2535133073527302260190
3240935440323527160340
405010455----240-
50601050-----400-
636510605----660-
k is the maximum dimension by which the retaining magnet can be shortened without losing its properties.

Build & Price

Open 3D configurator
Material of the magnet


Diameter d
Identification no.


Selected Part (How to order)

Total (net)
3,08
plus VAT 0,59 €
gross 3,67 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051110
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.