JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 552.1 Breather Caps with Sealing Disk

Photo

GN 552.1 Breather Caps with Sealing Disk, Plastic
ELESA Original design
code: SFV.

Product description

Information

Breather caps GN 552.1 with sealing disk vents the tank after a lower pressure of 10 or 100 mbar respectively is reached.

The sealing disk prevents the contamination of the oil from the outside (dust) and an air filter is not required.

This also ensures that no oil can spill to the outside, neither by excessive agitation in the tank nor during transport.

Specification

Plastic

  • Temperature resistant up to 100 °C
  • Upper part (cap)
    Orange, RAL 2004
  • Lower part (threaded part)
    Black
  • Sealing disk, black

O-Ring / Seal
Rubber NBR (Perbunan®)


Pressure spring
Stainless steel


RoHS

On request

Breather caps with other opening pressures

Technical drawing

3D
Hide technical drawing
GN 552.1 Breather Caps with Sealing Disk, Plastic sketch

Article options / Table

Show / Hide columns
d1d2d2Opening pressure
in mbar ±20 %
d3d4l1l2
31G 1/4--101008301030
31G 3/8M 16 x 1,5M 18 x 1,51010010301030
31G 1/2M 20 x 1,5M 22 x 1,51010010301030
42G 3/4--1010016411237
42G 1--1010016411237

Build & Price

Open 3D configurator
Outside diameter d1
Inch thread d2
Fine thread d2
Opening pressure

Selected Part (How to order)

Total (net)
3,99
plus VAT 0,76 €
gross 4,75 €
In stock
ELESA Code: 54651
Description: SFV.1/4-10MB
Weight: 0,011 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90268080
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.