GN 882 Breather Filters Brass

Breather Filters GN 882: Brass

Product description

Breather filters GN 882 are used when the air exchange is to be allowed between the inside of the container and the ambient air. The filter function is marked by a blue colour ring.

The stainless steel wire mesh prevents air-borne particles of a certain size from being carried from the outside to the inside of the container. It also ensures that e.g. oil particles do not escape to the outside.

The above diagram shows the air passage as a factor of the differential pressure.

Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Specification

Valve body
BrassMS


Breather
Stainless steelM AISI 304


Air filter

  • Stainless steel wire mesh AISI 304
  • Filter category G2-G3
  • Mean separation rate (Am approx. 65 - 85 %, based on a particle size > 10 µm)

Seal DIN 7603 A
Soft iron 1.0338


Temperature resistant from -30 °C to +200 °C


RoHS

Accessory

Mounting Nuts GN 7430 (Brass)
Mounting Nuts GN 7430 (Stainless steel)

On request

Other materials
With dipstick

Hide technical drawing
GN 882 Breather Filters sketch

Article options / Table

Show / Hide columns
d1d1d2d3el1l2l3A/F
M 12 x 1,5-182023,58,511,524,522
M 14 x 1,5-202023,58,511,524,522
-G 1/4202023,57,510,524,522
M 16 x 1,5G 3/8222023,58,511,524,522
M 18 x 1,5-242023,58,511,524,522
M 20 x 1,5-2620298,511,524,527
M 22 x 1,5-2720298,511,524,527
-G 1/22620298122527
M 24 x 1,5-292032,58122530
M 26 x 1,5G 3/43220348122532
M 30 x 1,5-3620398122536
-G 13920448122541

Build & Price

Fine thread d1
Inch thread d1
Material of the valve body

Material of the breather

Fine thread d1
Inch thread d1
Material of the valve body

Material of the breather

Selected Part (How to order)

Total (net)
11,97
plus VAT 2,27 €
gross 14,24 €
In stock
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84818079
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 882-M12x1,5-MS-MGN 882-M14x1,5-MS-MGN 882-G1/4-MS-MGN 882-G3/8-MS-MGN 882-M16x1,5-MS-MGN 882-M18x1,5-MS-MGN 882-M20x1,5-MS-MGN 882-M22x1,5-MS-MGN 882-G1/2-MS-MGN 882-M24x1,5-MS-MGN 882-G3/4-MS-MGN 882-M26x1,5-MS-MGN 882-M30x1,5-MS-MGN 882-G1-MS-M

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.