JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 565.2 Inclined Cabinet U-handles Aluminum

Photo

GN 565.2 Inclined Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
GN 565.2 Inclined Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish GN 565.2 Inclined Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side (only for b<sub>1</sub> = 26)
Finish: EL - Anodized, natural color GN 565.2 Inclined Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side (only for b<sub>1</sub> = 26)
Finish: SR - Silver, RAL 9006, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Inclined cabinet U-handles GN 565.2 are manufactured from a bent aluminum profile. Their special features are their rigidity and ergonomical shaping.

The angled contact surface allows improved access even in tight spaces such as corners.

For type B, socket button head screws, hex nuts and washers are included parts of the order.

Specification

Handle
Aluminum

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Anodized, natural colorELEL
  • Plain finish, tumbledBLBL

Fastening set for type B
Steel, zinc plated, blue passivated

  • Socket button head screws ISO 7380-M6-25
  • Hex nuts ISO 4032-M6
  • Washers DIN 125

RoHS

Technical drawing

3D
Hide technical drawing
GN 565.2 Inclined Cabinet U-Handles, Aluminum sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side (only for b1 = 26)
Show / Hide columns
b1Length±0,25ab2b3b4b5 +1d1d2h1h2rt
min.
201121324325013,5M 6-32481310
201281324325013,5M 6-32481310
261281732345718M 8M 634541712
261601732345718M 8M 634541712

Build & Price

Open 3D configurator
Handle width b1
Length l
Type


Finish
BL
EL
SR
SW

Selected Part (How to order)

Total (net)
7,60
plus VAT 1,44 €
gross 9,04 €
In stock
incl. material surcharge: 0,23 €
The material surcharge is already included in the price.
Weight: 0,102 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 565.2-20-112-A-SWGN 565.2-20-112-A-SRGN 565.2-20-112-A-ELGN 565.2-20-112-A-BLGN 565.2-20-128-A-SWGN 565.2-20-128-A-SRGN 565.2-20-128-A-ELGN 565.2-20-128-A-BLGN 565.2-26-128-A-SWGN 565.2-26-128-A-SRGN 565.2-26-128-A-ELGN 565.2-26-128-A-BLGN 565.2-26-128-B-SWGN 565.2-26-128-B-SRGN 565.2-26-128-B-ELGN 565.2-26-128-B-BLGN 565.2-26-160-A-SWGN 565.2-26-160-A-SRGN 565.2-26-160-A-ELGN 565.2-26-160-A-BLGN 565.2-26-160-B-SWGN 565.2-26-160-B-SRGN 565.2-26-160-B-ELGN 565.2-26-160-B-BL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.