JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 564 Cabinet U-Handles with Elastic TPU Sheating, Handle Core Stainless Steel or Aluminum

Photo

GN 564 Cabinet U-Handles, with Elastic TPU Sheating, Stainless Steel / Aluminum
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products

Product description

Information

The shock absorbing casing of the GN 564 cabinet U-handles made of thermoplastic polyurethane (TPU) offers protection from injuries, while its elliptical shape gives it a nice hold.

The stainless steel core and the aluminum core guarantee a high basic durability of the handle.

Specification

Sheathing
Thermoplastic polyurethane (TPU)

  • Black, textured matte finish
  • Elastic, 65±5 Shore A
  • Operating temperature up to 70 °C
  • Abrasion-resistant
  • Insulating
  • Weather-proof

Handle core

  • Stainless steel AISI 303
    Round (for size b = 25)
  • Aluminum
    Elliptical (for size b = 35)

RoHS

On request

Other colors

Technical drawing

3D
Hide technical drawing
GN 564 Cabinet U-Handles, with Elastic TPU Sheating, Stainless Steel / Aluminum sketch

Article options / Table

Show / Hide columns
bLength±0,25ad1d2hrt
min.
2511216M 61050510
2512816M 61054710
2516016M 61054910
2519216M 61054910
3516025M 8176812,512
3519225M 8176812,512
3530025M 8176812,512

Build & Price

Open 3D configurator
Handle width b
Length l

Selected Part (How to order)

Total (net)
11,30
plus VAT 2,15 €
gross 13,45 €
In stock
Weight: 0,154 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 564-25-112GN 564-25-128GN 564-25-160GN 564-25-192GN 564-35-160GN 564-35-192GN 564-35-300

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.