d1 | d2 | d3 | d4 | d5 | h | k1 | k2 | Length l | A/F | Nominal Load (WLL) |
---|---|---|---|---|---|---|---|---|---|---|
M 8 | 16 | 25 | 28 | 25 | 45 | 8,5 | 47 | 14 | 12 | 0.30 t [3.0 kN] |
M 10 | 16 | 25 | 28 | 25 | 45 | 8,5 | 47 | 14 | 12 | 0.40 t [4.0 kN] |
M 12 | 20 | 30 | 34 | 30 | 55 | 10 | 56 | 17 | 14 | 0.75 t [7.5 kN] |
M 16 | 22 | 35,5 | 40 | 35 | 66 | 14 | 65 | 21 | 19 | 1.50 t [15.0 kN] |
M 20 | 29 | 40 | 50 | 40 | 74 | 16 | 75 | 23 | 24 | 2.30 t [23.0 kN] |
M 24 | 35 | 50 | 60 | 48 | 90 | 19 | 90 | 29 | 30 | 3.20 t [32.0 kN] |
M 30 | 44 | 60 | 75 | 60 | 112 | 24 | 112 | 34 | 36 | 4.50 t [45.0 kN] |
Method of mounting |
|
|
|
|
|
|
|
|
|||
Number |
1 |
1 |
2 |
2 |
2 |
2 |
2 |
3 and 4 |
3 and 4 |
3 and 4 |
|
Angles of |
0° |
90° |
0° |
90° |
0° to 45° |
45° to 60° |
asymm. |
0° |
45° to 60° |
asymm. |
|
Factor |
1 |
1 |
2 |
2 |
1,4 |
1 |
1 |
2,1 |
1,5 |
1 |
|
M 8 |
1,00 t [0,14 t] |
0,30 t |
2,00 [0,28] |
0,60 t |
0,42 [0,10] |
0,30 t |
0,30 t |
0,63 t |
0,45 t |
0,30 t |
|
M 10 |
1,00 t [0,23 t] |
0,40 t |
2,00 [0,46] |
0,80 t |
0,56 [0,17] |
0,40 t |
0,40 t |
0,84 t |
0,60 t |
0,40 t |
|
M 12 |
2,00 t [0,34 t] |
0,75 t |
4,00 [0,68] |
1,50 t |
1,00 [0,24] |
0,75 t |
0,75 t |
1,60 t |
1,12 t |
0,75 t |
|
M 16 |
4,00 t [0,70 t] |
1,50 t |
8,00 [1,40] |
3,00 t |
2,10 [0,50] |
1,50 t |
1,50 t |
3,15 t |
2,24 t |
1,50 t |
|
M 20 |
6,00 t [1,20 t] |
2,30 t |
12,00 [2,40] |
4,60 t |
3,22 [0,86] |
2,30 t |
2,30 t |
4,83 t |
3,45 t |
2.30 t |
|
M 24 |
8,00 t [1,80 t] |
3,20 t |
16,00 [3,60] |
6,40 t |
4,48 [1,29] |
3,20 t |
3,20 t |
6,70 t |
4,80 t |
3,20 t |
|
M 30 |
12,00 t [3,20 t] |
4,50 t |
24,00 [6,40] |
9,00 t |
6,30 [2,30] |
4,50 t |
4,50 t |
9,40 t |
6,70 t |
4,50 t |
The loads given in brackets refer to the load capacity of the corresponding Lifting Eye Nuts DIN 582. If such a value is not indicated the use of the lifting eye nuts DIN 582 is not permitted! |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0