b | d | h1 | h2 | k1 | k2 | Nominal Load in t (WLL) | max. permitted lashing force in daN (LC) |
---|---|---|---|---|---|---|---|
100 | 35 | 41,5 | 57 | 16 | 30 | 1.6 | 3200 |
137 | 50 | 59 | 80 | 23 | 41 | 3.2 | 6400 |
172 | 60 | 71,5 | 99 | 27 | 51 | 5 | 10000 |
228 | 80 | 95 | 130 | 38 | 70 | 10 | 20000 |
Method of |
|
|
|
|
|
|
|
|
|||
Number |
1 |
1 |
2 |
2 |
2 |
2 |
2 |
3 and 4 |
3 and 4 |
3 and 4 |
|
Angles of |
0° |
90° |
0° |
90° |
0° to 45° |
45° to 60° |
asymm. |
0° |
45° to 60° |
asymm. |
|
Factor |
1 |
1 |
2 |
2 |
1,4 |
1 |
1 |
2,1 |
1,5 |
1 |
|
100 |
1,6 t |
1,6 t |
3,2 t |
3,2 t |
2,2 t |
1,6 t |
1,6 t |
3,4 t |
2,4 t |
1,6 t |
The above details specify the maximum load in metric tonnes. |
|||||||||||||||||||||||||||||||||||
![]() |
Carefully check the wear markings for the abrasion of the lifting point. |
||||||||||||||||||||||||||||||||||
Use permitted n |
Use not permitted |
||||||||||||||||||||||||||||||||||
|
Show / Hide columns
|
||||||||||||||||||||||||||||||||||
Welding must be made by an approved welder in accordance with EN 287-1. |
|||||||||||||||||||||||||||||||||||
The operating instruction contains further guidelines and is included with every lifting point. |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0