Load hooks und lifting points

Load hooks and lifting points are extremely strong, reliable parts for safely lifting, lowering or lashing down heavy loads. They can be welded on as a permanent attachment or can be removeable by using screws. Depending on the requirement, the user can choose between fixed or rigid lifting

points and mobile lifting gear that can be either rotated or folded.

Types of lifting points

There are two types of lifting points:

Attaching the lifting points

Crane load hooks and load rings with ball bearings

The load hooks (also called swivel hooks) and load rings offer many features:

The freely rotating hook or ring on a ball bearing prevents tension in the rope or chain while carrying the load or when turning parts. The safety latch on the hook prevents the crane hook from slipping even when relaxed. The integrated RFID chip simplifies identification for regular inspections.

Filter products
Material
Fixing method
Thread (from - to) Thread
Stud length (from - to) Stud length