B | Without keyway |
K | With keyway |
V | With square |
d1 | d2 Bore H7 | Square H11 | d3 | d4 | d5 | d6 | d7 | b | h1 | h2 | h3 | h4 | h5 | h6 | k | l | r | s | t |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32 | 6 | - | 15 | 22,5 | 16 | 10 | 4 | 20 | 24 | 35 | 24 | 18 | 2 | 3 | 24 | 67 | 12 | 4,3 | 9 |
37 | 8 | - | 18 | 26 | 20 | 13,5 | 5 | 23 | 27 | 42 | 28 | 20 | 2,5 | 5 | 26 | 85 | 13,8 | 4,3 | 12,5 |
46 | 12 | 12 | 22 | 31,5 | 25,5 | 17 | 6 | 29 | 35 | 54 | 36 | 24 | 2 | 8 | 32 | 110 | 17,5 | 6,5 | 15,5 |
54 | 14 | 14 | 26 | 36 | 31 | 21 | 8 | 34 | 38 | 60 | 38 | 29,5 | 2,5 | 6 | 39 | 140 | 20,2 | 7,3 | 16 |
|
Gear levers GN 623.5 attached with keyway / adjusting spring, using Stainless Steel Countersunk Washers GN 184.5 |
||||||||||
|
Gear lever 623.5 with ball and spring snap mechanism for indexing the gearing angle, attached with cross pin.The cross pin is to be attached at an angle of 45° to the shaft axis. Ball and pressure spring are not included in the delivery and must be ordered separately. More information on request. |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0