Control Levers

Control levers and gear levers are used for switching and moving machine parts.

Filter products
Material
Length (lever) (from - to) Length (lever)
Bore (from - to) Bore
Product Family

GN 750 Control Levers, Steel Type: N - Cover plain

GN 750

Control Levers, Steel
GN 210 Gear Levers, Zinc Die Casting Finish: SR - Silver, RAL 9006, textured finish<br />Bore code: BK - Without keyway, with clamping

NEW GN 210

Gear Levers, Zinc Die Casting
GN 623 Gear Levers, Plastic, Bushing Steel Color of the cover cap: DGB - Yellow, RAL 1021, matte finish

GN 623

Gear Levers, Plastic, Bushing Steel
GN 623.5 Gear Levers, Plastic, Bushing Stainless Steel Colour of the cap: PGR - Gray with arrow, RAL 7035, matte finish

GN 623.5

Gear Levers, Plastic, Bushing Stainless Steel
GN 223 Control Levers, Steel Bore code: B - Without keyway

GN 223

Control Levers, Steel
GN 211 Control Levers, Steel Bore code: B - Without keyway

GN 211

Control Levers, Steel
GN 213 Turret Levers, Steel Bore code: B - Without keyway

GN 213

Turret Levers, Steel