JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 630 Ledge Handles Plastic

Photo

GN 630 Ledge Handles, Plastic Color: DOR - Orange, RAL 2004, shiny finish
ELESA original design
code: ESP.
Color: DOR - Orange, RAL 2004, shiny finish
GN 630 Ledge Handles, Plastic Color: DOR - Orange, RAL 2004, shiny finish GN 630 Ledge Handles, Plastic Color: DBL - Blue, RAL 5024, shiny finish GN 630 Ledge Handles, Plastic Color: DGB - Yellow, RAL 1021, shiny finish GN 630 Ledge Handles, Plastic Color: DGN - Green, RAL 6017, shiny finish GN 630 Ledge Handles, Plastic Color: DGR - Gray, RAL 7035, shiny finish GN 630 Ledge Handles, Plastic Color: DRT - Red, RAL 3000, shiny finish GN 630 Ledge Handles, Plastic Color: DSG - Black-gray, RAL 7021, shiny finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

with-IF-Award-Icon

Product description

Information

The design of ledge handles GN 630 matches the product family of the Ergostyle®.

A typical application for ledge handles GN 630 is on double swing doors on machine shrouds or fixtures.

The cover offers protection for the operator's fingers. At the same time it also covers the two fixing screws.

The cover is supplied loose.

Specification

Plastic, polyamide
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 110 °C
  • Black-gray, matte finish
    Similar to RAL 7021

Color of the cover:
Black-gray, RAL 7021, shiny finishDSGDSG
Orange, RAL 2004, shiny finishDORDOR
Gray, RAL 7035, shiny finishDGRDGR
Yellow, RAL 1021, shiny finishDGBDGB
Blue, RAL 5024, shiny finishDBLDBL
Red, RAL 3000, shiny finishDRTDRT
Green, RAL 6017, shiny finishDGNDGN


RoHS

Technical drawing

3D
Hide technical drawing
GN 630 Ledge Handles, Plastic sketch

Article options / Table

Type

AMounting with hex head screw
BMounting with countersunk screw
Show / Hide columns
l1l2 ±0,5l3b1b2dh1h2h3h4t
11493,57435196,53371195

Build & Price

Open 3D configurator
Length l1
Type


Color
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
4,04
plus VAT 0,77 €
gross 4,81 €
In stock
ELESA Code: 265111-C2
Description: ESP.110-CH-C2
Weight: 0,033 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 630-114-A-DSGGN 630-114-B-DSGGN 630-114-A-DORGN 630-114-B-DORGN 630-114-A-DGRGN 630-114-B-DGRGN 630-114-A-DGBGN 630-114-B-DGBGN 630-114-A-DBLGN 630-114-B-DBLGN 630-114-A-DRTGN 630-114-B-DRTGN 630-114-A-DGNGN 630-114-B-DGN

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.