JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6336.1 Star Knobs Duroplast, with Protruding Steel Bushing

Photo

GN 6336.1 Star Knobs, Duroplast

Product description

Information

Star knobs GN 6336.1 with bushing have important advantages:

The face of the bushing is exactly square to the bore and is with the complete diameter out of steel. The protruding steel bushing allows a perfect cross-dowels connection.

Specification

Plastic
Duroplast (PF)
Black, shiny


Bushing
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 6336.1 Star Knobs, Duroplast sketch

Article options / Table

Type

EWith threaded blind bore
CWith plain blind bore H7
Show / Hide columns
d1d2
Type E
d3 H7
Type C
d4h1h2h3t
min.
32M 6-B 6-1221108,512
40M 6M 8B 6B 81426131014
50M 8M 10B 8B 101834171018
63M 10M 12B 10B 122042211422
80M 12M 16B 16-2552251530

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Thread d2
Bore diameter d3
Type


Selected Part (How to order)

Total (net)
3,42
plus VAT 0,65 €
gross 4,07 €
In stock
Weight: 0,103 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.