GN 6335.1 Hand Knobs Duroplast, with Protruding Steel Bushing

Photo

GN 6335.1 Hand Knobs, Duroplast, with Protruding Steel Bushing

Product description

Information

Hand knobs GN 6335.1 with protruding steel bushing have important advantages:

The face of the bushing is exactly square to the bore and is with the complete diameter out of steel. The protruding steel bushing allows a perfect cross-dowels connection.

Specification

Plastic
Duroplast (PF)

  • Shock-resistant
  • Black, shiny

Bushing
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 6335.1 Hand Knobs, Duroplast, with Protruding Steel Bushing sketch

Article options / Table

Type

EWith threaded blind bore
CWith plain blind bore, Tol. H7
Show / Hide columns
d1d2
Type E
d3 H7
Type C
d4h1h2 ≈h3t
min.
32M 6B 6-122010912
40M 8B 6B 81425131014
50M 10B 8B 101832201218
63M 12B 10B 122040251422
80M 16B 16-2550301730

Build & Price

Open 3D configurator
Handle diameter d1
d2
Bore diameter d3
Type


Selected Part (How to order)

Total (net)
1,92
plus VAT 0,36 €
gross 2,28 €
In stock
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.