JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6471.1 Lead-In Guides for One-Sided Side Guides GN 6471, Plastic

Photo

GN 6471.1 Lead-In Guides, for One-Sided Side Guides GN 6471, Plastic Identification no.: 1 - Single row
Original design PGL-1 / PGL-2
Identification no.: 1 - Single row
GN 6471.1 Lead-In Guides, for One-Sided Side Guides GN 6471, Plastic Identification no.: 1 - Single row GN 6471.1 Lead-In Guides, for One-Sided Side Guides GN 6471, Plastic Identification no.: 2 - Double row
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Lead-in guides GN 6471.1 extend side guides GN 6471 and ensure a smooth material flow. They are mounted on the end face by sliding into the T-slot of the side guide using the supplied nuts.

Specification

Guide
Plastic, PolyethylenePE

  • Operating temperature -20 °C to 90 °C
  • GrayGRGR

Hex head screws / nuts
Stainless steel AISI 304


RoHS

Technical drawing

Hide technical drawing
GN 6471.1 Lead-In Guides, for One-Sided Side Guides GN 6471, Plastic sketch

Article options / Table

Identification no.

1Single row
2Double row
Show / Hide columns
l1b1b2h1
Identification no. 1

Identification no. 2
l2l3l4
13531,515,347,593851125

Build & Price

Identification no.


l1
Material

Color
GR

Selected Part (How to order)

Total (net)
6,97
plus VAT 1,32 €
gross 8,29 €
In stock
ELESA Code: 419145
Description: PGL-1-48-135
Weight: 0,080 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6471.1-1-135-PE-GRGN 6471.1-2-135-PE-GR

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.