GN 6471 Side Guides Carrier Profile Aluminum, Cylinder and Ball Rollers on One Side

Side Guides GN 6471: Carrier Profile Aluminum, Cylinder and Ball Rollers on One Side
Original design GLA-1 / GLA-2
Type: ZA - Cylindrically offset rollers
Identification no.: 1 - Single row

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Side guides GN 6471 are attached to the sides of conveyor sections and their rollers guide the conveyed goods without damage.

The type of rollers used depends on the conveyed material. Type K is used for cans and plastic boxes. For cardboard boxes, type Z can be used for an even material flow. For containers of glass, type ZA is used since it allows easy removal of any contamination due to glass breakage.

Side guides are fastened on the rear side via the T-slot. Connecting elements GN 6473.2 can be used for this purpose, for example.

The side guides are delivered in packaging units of 2 pieces each. They can be shortened at increments of 120 mm in consideration of the installation situation.

Specification

Carrier profile
AluminumAL
Anodized, natural color


Rollers
Plastic, polyethylene (PE)

  • Operating temperature -20 °C to 90 °C
  • GrayGRGR

Axis
Stainless steel AISI 304


Axial mount
Plastic, polyacetal (POM)

  • Operating temperature -20 °C to 90 °C
  • White

RoHS

Hide technical drawing
GN 6471 Side Guides, Carrier Profile Aluminum, Cylinder and Ball Rollers on One Side sketch

Article options / Table

Type

KBall-shaped rollers
ZCylindrical rollers
ZACylindrically offset rollers

Identification no.

1Single row
2Double row
Show / Hide columns
Length lb1b2b3d1d2d3h1
Identification no. 1

Identification no. 2
h2h3Packaging unit
1440300025,5252612,511,2513,547,59381,5362

Build & Price

Type



Identification no.


Length l
Material

Color
GR
Type



Identification no.


Length l
Material

Color
GR

Selected Part (How to order)

Total (net)
110,57
plus VAT 21,01 €
gross 131,58 €
In stock
ELESA Code: 419104
Description: GLA-1-RS-48-1440
Packing unit: 2 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 1,700 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6471-K-1-1440-AL-GRGN 6471-Z-1-1440-AL-GRGN 6471-ZA-1-1440-AL-GRGN 6471-K-2-1440-AL-GRGN 6471-Z-2-1440-AL-GRGN 6471-ZA-2-1440-AL-GRGN 6471-K-1-3000-AL-GRGN 6471-Z-1-3000-AL-GRGN 6471-ZA-1-3000-AL-GRGN 6471-K-2-3000-AL-GRGN 6471-Z-2-3000-AL-GRGN 6471-ZA-2-3000-AL-GR

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.