JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 670.2 Cranked Handles Plastic

Photo

GN 670.2 Cranked Handles, Plastic
Original design
code: ERFW+I
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The design of the cranked handles GN 670.2 matches the product family Ergostyle®.

Attaching the cranked handle on a shaft using a transverse pin or a set screw is made easier with the semilateral cross bore.

The finger recesses of the rotating cylinder head allows a safe grip and the ergonomic operation of the relatively small cranked handle.

Specification

Body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, RAL 9005, matte finishSWSW

Hub bushing
Brass


Revolving knob
Plastic, Polyamide (PA)

  • Black, matte finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 670.2 Cranked Handles, Plastic sketch

Article options / Table

Show / Hide columns
Length ld1 H9
Bore
d2d3d4h1h2h3h4tØ
Knob
38B 615,51132112,54171512
56B 81913,5428,518,551,582013
71B 102316430185392514,5

Build & Price

Open 3D configurator
Length l
Bore d1
Color
SW

Selected Part (How to order)

Total (net)
9,30
plus VAT 1,77 €
gross 11,07 €
In stock
ELESA Code: 232411-C1
Description: ERFW.44 N-6+l-C1
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 670.2-38-B6-SWGN 670.2-56-B8-SWGN 670.2-71-B10-SW
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.