JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 670 Cranked Handles Plastic

Photo

GN 670 Cranked Handles, Plastic Color of the cap: DOR - Orange, RAL 2004, matte finish
Original design
code: EKH.
Color of the cap: DOR - Orange, RAL 2004, matte finish
GN 670 Cranked Handles, Plastic Color of the cap: DOR - Orange, RAL 2004, matte finish GN 670 Cranked Handles, Plastic Color of the cap: DBL - Blue, RAL 5024, matte finish GN 670 Cranked Handles, Plastic Color of the cap: DGB - Yellow, RAL 1021, matte finish GN 670 Cranked Handles, Plastic Color of the cap: DGR - Gray, RAL 7035, matte finish GN 670 Cranked Handles, Plastic Color of the cap: DRT - Red, RAL 3000, matte finish GN 670 Cranked Handles, Plastic Color of the cap: DSG - Black-gray, RAL 7021, matte finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
with-IF-Award-Icon

Product description

Information

The design of the cranked handles GN 670 matches the product family Ergostyle®.

The protruding steel bushing ensures an accurate bore and square to bore face. It can be retained with a pin or a retaining screw. The link between the cranked handle and shaft can be established either with a keyway or a follower pin.

Specification

Body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature 0 °C to +90 °C
  • Black-gray, matte finish similar to RAL 7021

Cover cap
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, matte finishDSGDSG
  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR
  • Yellow, RAL 1021, matte finishDGBDGB
  • Blue, RAL 5024, matte finishDBLDBL
  • Red, RAL 3000, matte finishDRTDRT

Hub bushing
Steel, blackened


Threaded bushing
to accept the revolving handle
Brass


Revolving handle
Plastic, Polyamide (PA)

  • Black, matte finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Accessory

Countersunk Washers GN 184 (for Axial Fixing)

Technical drawing

3D
Hide technical drawing
GN 670 Cranked Handles, Plastic sketch

Article options / Table

Show / Hide columns
Length ld1 H7
Bore
H9
Square
d2d3d4h1h2h3h4h5h6 ≈Ø
Handle
100B 12V 122423,5303352,51017166522
125B 14V 142826,5354062141818,58024

Build & Price

Open 3D configurator
Cranked handle length l
Bore d1
Square s
Color of the cap
DBL
DGB
DGR
DOR
DRT
DSG

GN 110 Cross holes (special order)

GN 110 Zeichnung
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

Cross holes GN 110

Selected Part (How to order)

Total (net)
15,99
plus VAT 3,04 €
gross 19,03 €
In stock
ELESA Code: 210241-C2
Description: EKH.A12-C2
Weight: 0,200 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 670-100-B12-DSGGN 670-100-B12-DORGN 670-100-B12-DGRGN 670-100-B12-DGBGN 670-100-B12-DBLGN 670-100-B12-DRTGN 670-100-V12-DSGGN 670-100-V12-DORGN 670-100-V12-DGRGN 670-100-V12-DGBGN 670-100-V12-DBLGN 670-100-V12-DRTGN 670-125-B14-DSGGN 670-125-B14-DORGN 670-125-B14-DGRGN 670-125-B14-DGBGN 670-125-B14-DBLGN 670-125-B14-DRTGN 670-125-V14-DSGGN 670-125-V14-DORGN 670-125-V14-DGRGN 670-125-V14-DGBGN 670-125-V14-DBLGN 670-125-V14-DRT

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.