Cranked Handles

Cranked handles transfer manual rotation to drive and adjust.

Filter products
Material
Bore (from - to) Bore
Square (from - to) Square
Length (from - to) Length

GN 471 Cranked Handles, Aluminum Bohrungskennzeichen: B - Bore

GN 471

Cranked Handles, Aluminum
GN 670 Cranked Handles, Plastic Color of the cover cap: DOR - Orange, RAL 2004, matte finish

GN 670

Cranked Handles, Plastic
DIN 468 Cranked Handles, Cast Iron Bohrungskennzeichen: V - With square DIN 79<br />Type: F - With fixed handle

DIN 468

Cranked Handles, Cast Iron
DIN 469 Cranked Handles, Cast Iron Bohrungskennzeichen: V - With square DIN 79<br />Type: D - With revolving handle

DIN 469

Cranked Handles, Cast Iron
GN 369.5 Cranks, Stainless Steel Type: A - without slot

GN 369.5

Cranks, Stainless Steel