JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 705 Shaft Collars Steel Blackened

Photo

GN 705 Shaft Collars, Blackened Type: A - Grub screw with slot ISO 7434 (DIN 553)
Type: A - Grub screw with slot ISO 7434 (DIN 553)
GN 705 Shaft Collars, Blackened Type: A - Grub screw with slot ISO 7434 (DIN 553) GN 705 Shaft Collars, Blackened Type: E - Grub screw with internal hexagon DIN 914

Product description

Information

Shaft collars GN 705 essentially comply with the versions of DIN 705. GN 705 also contains a number of practical intermediate sizes in addition to the DIN-versions as well as Type E (grub screw with internal hexagon).

The clamping is done radially on the shaft or axle surface. Together with a dimpled hole or a groove at the collet diameter, the set collars can be positioned exactly and, at the same time, damage to the clamping point can be avoided.

Specification

Steel
Blackened (standard)


RoHS

Technical drawing

3D
Hide technical drawing
GN 705 Shaft Collars, Blackened sketch

Article options / Table

Type

AGrub screw with slot ISO 7434 (DIN 553)
EGrub screw with internal hexagon DIN 914
Show / Hide columns
d1 H8d2d3bjs 14
510M3x46
612M4x58
712M4x58
816M4x68
918M5x810
1020M5x810
1120M5x810
1222M6x812
1322M6x812
1425M6x812
1525M6x812
1628M6x812
1832M6x814
2032M6x814
2236M6x1014
2440M8x1216
2540M8x1016
2640M8x1016
2845M8x1216
3045M8x1016
3250M8x1216
3450M8x1216
3556M8x1216
3656M8x1216
3856M8x1216
4063M10x1618
4263M10x1618
4570M10x1618
4870M10x1618
5080M10x1618
5280M10x1618
5580M10x1618
6090M10x1620
65100M10x2020
70100M10x2020
75110M12x2022
80110M12x2022

Build & Price

Open 3D configurator
Specifications


Inner diameter d1
Type


Selected Part (How to order)

Total (net)
0,41
plus VAT 0,08 €
gross 0,49 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.