JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 706.2 Semi-Split Shaft Collars Steel / Aluminum

Photo

GN 706.2 Semi-Split Shaft Collars, Steel / Aluminum Material: ST - Steel
Material: ST - Steel
GN 706.2 Semi-Split Shaft Collars, Steel / Aluminum Material: ST - Steel GN 706.2 Semi-Split Shaft Collars, Steel / Aluminum Material: AL - Aluminum

Product description

Information

Semi-split shaft collars GN 706.2 can safely and simply be assembled by reducing the slot height with high clamping force and thus they act, for instance, like an end stop. The surface of the shaft or the axle is not damaged.

The thread d3 for sizes d1 = 16 to 36 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as blind hole.

Specification

SteelST

  • Sintered (Distaloy AB)
    Black oxidized with vapor
  • Socket cap screw DIN 912
    Steel, plain

AluminumAL

  • Turned, tumbled
  • Socket cap screw DIN 912-A2

RoHS

Accessory

Damping Washers GN 7062.30

Technical drawing

3D
Hide technical drawing
GN 706.2 Semi-Split Shaft Collars, Steel / Aluminum sketch

Article options / Table

Show / Hide columns
d1d2 H10
ST
d2 H10
AL
±0,2d3sx ≈
max. protrusion of
cap screw
16B 4B 5--9M 32,11,2
20B 6-B 6-9M 32,11,2
22B 8-B 8-9M 32,11
26B 10-B 10-11M 42,11,6
30B 12-B 12-11M 42,10,7
32B 14-B 14-11M 42,10,7
36B 15B 16B 15B 1613M 52,11,4
42B 18B 20B 18B 2015M 530,6
48B 22B 25B 22B 2515M 530
55B 28B 30B 28B 3015M 630,5
60B 32B 35B 32B 3515M 640,4
65B 40-B 40-15M 640,5

Build & Price

Open 3D configurator
Specifications

Outside diameter d1
Bore d2 (ST)
Bore d2 (AL)
Material


Selected Part (How to order)

Total (net)
3,09
plus VAT 0,59 €
gross 3,68 €
Ask for delivery time
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269096
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.