JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 709.15 Stainless Steel Clamping Pads with Threaded Stud

Photo

GN 709.15 Stainless Steel Clamping Pads, with Threaded Stud Type: B - Smooth contact face
Type: B - Smooth contact face
GN 709.15 Stainless Steel Clamping Pads, with Threaded Stud Type: B - Smooth contact face GN 709.15 Stainless Steel Clamping Pads, with Threaded Stud Type: BR - Smooth contact face, with automatic return GN 709.15 Stainless Steel Clamping Pads, with Threaded Stud Type: RH - Serrated contact face, with hard metal ball GN 709.15 Stainless Steel Clamping Pads, with Threaded Stud Type: RRH - Serrated contact face, with automatic return, with hard metal ball
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel clamping pads GN 709.15 are used as movable supports or plungers for clamping workpieces. They can also be used as stops. For cast components the use of clamping pads with a hard metal ball is recommended.

After the clamping process, the contact surfaces of clamping pads automatically reset themselves to their initial position. This prevents the bearing from jamming in an inclined position when the workpiece is inserted.

The bearing can be rotated by a maximum of 9° and is secured against further rotation.

Specification

Stainless steel AISI 431
Tempered


  • Ball
    Stainless steel AISI 420C
    Nickel plated
    (Type B / BR)

  • Ball
    Hard metal steel
    Nickel plated
    (Type RH / RRH)

  • Spring element
    Plastic (PUR)
    (Type BR / RRH)

RoHS

Technical drawing

3D
Hide technical drawing
GN 709.15 Stainless Steel Clamping Pads, with Threaded Stud sketch

Article options / Table

Type

BSmooth contact face
BRSmooth contact face, with automatic return
RHSerrated contact face, with hard metal ball
RRHSerrated contact face, with automatic return, with hard metal ball
Show / Hide columns
d1d2d3
Type B
Type BR

Type RH
Type RRH
d4
Ball-Ø
l1 ±0,02l2 ±0,1l3A/FStatic
load
max. [KN]
13M 6M 87,28,310131381110
20M 8M 1010,513,2161818101725
20M 12-10,513,2161818121725
30M 16-2020252727162790
50M 20-34,534,54035352041165
50M 24-34,534,54035352441165

Build & Price

Open 3D configurator
Outside diameter d1
Thread d2
Type




Selected Part (How to order)

Total (net)
33,53
plus VAT 6,37 €
gross 39,90 €
In stock
Weight: 0,013 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662020
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 709.15-13-M6-BGN 709.15-13-M6-BRGN 709.15-13-M6-RHGN 709.15-13-M6-RRHGN 709.15-13-M8-BGN 709.15-13-M8-BRGN 709.15-13-M8-RHGN 709.15-13-M8-RRHGN 709.15-20-M8-BGN 709.15-20-M8-BRGN 709.15-20-M8-RHGN 709.15-20-M8-RRHGN 709.15-20-M10-BGN 709.15-20-M10-BRGN 709.15-20-M10-RHGN 709.15-20-M10-RRHGN 709.15-20-M12-BGN 709.15-20-M12-BRGN 709.15-20-M12-RHGN 709.15-20-M12-RRHGN 709.15-30-M16-BGN 709.15-30-M16-BRGN 709.15-30-M16-RHGN 709.15-30-M16-RRHGN 709.15-50-M20-BGN 709.15-50-M20-BRGN 709.15-50-M20-RHGN 709.15-50-M20-RRHGN 709.15-50-M24-BGN 709.15-50-M24-BRGN 709.15-50-M24-RHGN 709.15-50-M24-RRH

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.