GN 709.3 Clamping Pads Adjustable

Clamping Pads GN 709.3: Adjustable
Type: B - Smooth contact face

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Clamping pads GN 709.3 are used as movable supports or plungers for clamping workpieces. They can also be used as stops.

After the clamping process, the contact surfaces of clamping pads automatically reset themselves to their initial position. This prevents the bearing from jamming in an inclined position when the workpiece is inserted.

The bearing can be rotated by a maximum of 9° and is secured against further rotation.

Specification

  • Steel
    • Tempered
    • Phosphated

  • Ball
    Steel
    Hardened, plain

  • Spring element
    Plastic (PUR)
    (Type BR / RR)

  • Hexagon nut ISO 4035 (DIN 439)
    Steel
    Blackened

RoHS

Hide technical drawing
GN 709.3 Clamping Pads, Adjustable, Steel sketch

Article options / Table

Type

BSmooth contact face
RSerrated contact face
BRSmooth contact face, with automatic return
RRSerrated contact face, with automatic return
Show / Hide columns
A/F1d1d2d3
Ball-Ø
el1l2A/F2Static load
max. in kN
13M 85,88,514,52536,6138
17M 108,612193045,7178
17M 128,612193550,71915
24M 1610,516274060,72425
30M 202025335077,33090
36M 24202540701003690
46M 30 x 1,534,640516510046165

Build & Price

A/F1
Thread d1
Type




A/F1
Thread d1
Type




Selected Part (How to order)

Total (net)
29,45
plus VAT 5,60 €
gross 35,05 €
In stock
Weight: 0,021 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662020
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 709.3-13-M8-BGN 709.3-13-M8-RGN 709.3-13-M8-BRGN 709.3-13-M8-RRGN 709.3-17-M10-BGN 709.3-17-M10-RGN 709.3-17-M10-BRGN 709.3-17-M10-RRGN 709.3-17-M12-BGN 709.3-17-M12-RGN 709.3-17-M12-BRGN 709.3-17-M12-RRGN 709.3-24-M16-BGN 709.3-24-M16-RGN 709.3-24-M16-BRGN 709.3-24-M16-RRGN 709.3-30-M20-BGN 709.3-30-M20-RGN 709.3-30-M20-BRGN 709.3-30-M20-RRGN 709.3-36-M24-BGN 709.3-36-M24-RGN 709.3-36-M24-BRGN 709.3-36-M24-RRGN 709.3-46-M30x1,5-BGN 709.3-46-M30x1,5-RGN 709.3-46-M30x1,5-BRGN 709.3-46-M30x1,5-RR

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.