Drill bushing, guide bushing

Drill bushings, also called guide bushings, have diverse applications in mechanical engineering and jig construction. The standard parts designed according to DIN feature tight shape and orientation tolerances in connection with high surface quality.

Advantages of drill bushings

In addition to the original purpose of guiding drills, drill bushings support a wide range of positioning tasks thanks to their design. This is often achieved in conjunction with guide pins, such as GN 771.1, or indexing plungers.

Drill bushing designs

Drill bushings with cylindrical bore are typically available in two designs:

In addition, the Ganter selection has designs with conical bore GN 172.1 and GN 179.1, which pair especially well with conical indexing plungers GN 817.5. All drill bushings and guide bushings are made of hardened steel.

Filter products
New Products
Material
Thread (from - to) Thread
Bore (from - to) Bore
External diameter (from - to) External diameter
Stud length (from - to) Stud length
Version

GN 409.1 Positioning Elements with Threaded Stud Surface pressure form: K - Spherical contact face

GN 409.1

Positioning Elements with Threaded Stud
GN 409.2 Positioning Elements with Internal Thread Surface pressure form: B - Smooth contact face

GN 409.2

Positioning Elements with Internal Thread
GN 6220 Spacers, Steel Material: ST - Steel<br />Type: A - Internal thread

NEW GN 6220

Spacers, Steel
GN 6220 Spacers, Stainless Steel Material: NI - Stainless steel<br />Type: A - Internal thread

NEW GN 6220

Spacers, Stainless Steel
GN 6226 Spacers, Stainless Steel , Hygienic Design Type: A1 - Through-hole<br />Material (sealing ring): H - HNBR

GN 6226

Spacers, Stainless Steel , Hygienic Design
GN 251 Setting Bolts Type: AK - Locating surface, with rounded end, hardened

GN 251

Setting Bolts
GN 709.1 Clamping Pads, with Threaded Stud, Steel Type: R - Serrated contact face

GN 709.1

Clamping Pads, with Threaded Stud, Steel
GN 709.15 Stainless Steel Clamping Pads, with Threaded Stud Type: B - Smooth contact face

GN 709.15

Stainless Steel Clamping Pads, with Threaded Stud
GN 709.3 Clamping Pads, Adjustable, Steel Type: B - Smooth contact face

GN 709.3

Clamping Pads, Adjustable, Steel
GN 709.6 Clamping Pads Type: R - Ball steel, serrated contact face

GN 709.6

Clamping Pads
GN 709.7 Clamping Pads Type: B - Ball steel, smooth contact face

GN 709.7

Clamping Pads
GN 709.8 Clamping Pads Type: B - Ball steel, smooth contact face

GN 709.8

Clamping Pads