JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 724.5 Indexing Plungers Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting

Photo

GN 724.5 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Material / Finish: ZB - Zinc plated, blue passivated
Type: C1 - Chamfer, top
Material / Finish: ZB - Zinc plated, blue passivated
Type: C1 - Chamfer, top
GN 724.5 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Material / Finish: ZB - Zinc plated, blue passivated
Type: C1 - Chamfer, top GN 724.5 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Material / Finish: NI - Stainless steel precision casting
Type: C4 - Chamfer, left GN 724.5 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Material / Finish: SW - Black, RAL 9005, textured finish
Type: C2 - Chamfer, bottom GN 724.5 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Material / Finish: ZB - Zinc plated, blue passivated
Type: C3 - Chamfer, right
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Indexing plungers GN 724.5 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When the object to be secured moves towards the chamfer, the plunger pin is pushed back into the guide, allowing grooves and edges to pass over the pin. The plunger pin engages automatically in the direction of the latching surface. The latching can be released by pulling the pull ring by hand or with a cable or pull rod using a hook.

The types with rest position are used when the plunger pin should temporarily not protrude. For this purpose, the pull ring is turned sideways after the plunger pin has been retracted. The ring is held in this position by the catch recess at the top of the guide.

The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling.

There are several options for fastening. The hex mounting holes allow the use of socket cap screws ISO 4762 and hex head screws or nuts according to DIN 931 or DIN 934.

Specification

Guide

  • Steel precision casting
    • Zinc plated, blue passivatedZBZB
    • Zinc plated and powder coated
      Black, RAL 9005, textured finishSWSW
  • Stainless steel precision castingNI AISI CF-8

Pull ring

  • Steel precision casting
    Zinc plated, blue passivated for ZB / SW
  • Stainless steel precision casting AISI CF-8 for NI

Plunger pin

  • Steel, hardened
    Zinc plated, blue passivated for ZB / SW
  • Stainless steel AISI 431, hardened for NI

Compression spring
Stainless steel AISI 316Ti


RoHS

Technical drawing

Hide technical drawing
GN 724.5 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting sketch

Article options / Table

Type

C1Chamfer, top
C2Chamfer, bottom
C3Chamfer, right
C4Chamfer, left
Show / Hide columns
bsad1d2d3 +0,2h1h2l1l2l3l4l5l6mA/FSpring load in N ≈
Initial

End
13206,53466,17,51,5681035141,54834101435
20301048910,115510215541,5608055172270

Build & Price

Width b
Width s
Type




Material / Finish
SW
ZB

Selected Part (How to order)

Total (net)
37,72
plus VAT 7,17 €
gross 44,89 €
In stock
Weight: 0,643 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 724.5-13-20-C1-ZBGN 724.5-13-20-C1-SWGN 724.5-13-20-C1-NIGN 724.5-13-20-C2-ZBGN 724.5-13-20-C2-SWGN 724.5-13-20-C2-NIGN 724.5-13-20-C3-ZBGN 724.5-13-20-C3-SWGN 724.5-13-20-C3-NIGN 724.5-13-20-C4-ZBGN 724.5-13-20-C4-SWGN 724.5-13-20-C4-NIGN 724.5-20-30-C1-ZBGN 724.5-20-30-C1-SWGN 724.5-20-30-C1-NIGN 724.5-20-30-C2-ZBGN 724.5-20-30-C2-SWGN 724.5-20-30-C2-NIGN 724.5-20-30-C3-ZBGN 724.5-20-30-C3-SWGN 724.5-20-30-C3-NIGN 724.5-20-30-C4-ZBGN 724.5-20-30-C4-SWGN 724.5-20-30-C4-NI

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.