JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 927.5 Stainless Steel Clamping Levers with Eccentrical Cam with Internal Thread, Contact Plate Plastic

Photo

GN 927.5 Clamping Levers with Eccentrical Cam with Internal Thread, Lever Stainless Steel Type: A - Plastic contact plate with setting nut
Type: A - Plastic contact plate with setting nut
GN 927.5 Clamping Levers with Eccentrical Cam with Internal Thread, Lever Stainless Steel Type: A - Plastic contact plate with setting nut GN 927.5 Clamping Levers with Eccentrical Cam with Internal Thread, Lever Stainless Steel Type: B - Plastic contact plate without setting nut

Product description

Information

Stainless steel clamping levers with eccentrical cam GN 927.5 are used for rapid clamping and releasing. Hereby, contrary to a clamping operation via a thread, these levers permit a torque-free clamping.

The lever has been designed to ensure that its movement cannot exceed the max. clamping force. There are no loose components since they are all assembled and mounted in their correct order.

The type A has the following benefits:
The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force. Also, the position of the lever relative to the clamping axis can be determined.

Specification

Lever
Stainless steel (precision casting)
AISI CF-8


Axis, lag nut
Setting nut and setting screw (type A)
Stainless steel AISI 303


Contact plates

  • Type A
    Technopolymer (Polyacetal POM)
    Glass fiber reinforced
  • Type B
    Technopolymer (Polyamide PA)
    Glass fiber reinforced

RoHS

Technical drawing

3D
Hide technical drawing
GN 927.5 Clamping Levers with Eccentrical Cam with Internal Thread, Lever Stainless Steel sketch

Article options / Table

Type

APlastic contact plate with setting nut
BPlastic contact plate without setting nut
Show / Hide columns
l1d1bd3d4d5h
stroke at 90°
lever
movement
l3
in clamping
position
l4
Ad-
justable
range
l5
in clamping
position
t
44M 4121215140,513,222,28
44M 5121215140,513,222,28
63M 516161918,50,7516,32,5310
63M 616161918,50,7516,32,5310
82M 620202522,5119,533,712
82M 820202522,5119,533,712
101M 8252630271,525,344,815
101M 10252630271,525,344,815

Build & Price

Open 3D configurator
Specifications

Lever length l1
Thread d1
Type


Constructional features (type A)

Sketch GN 927

Application examples

Application examples GN 927

Selected Part (How to order)

Total (net)
10,43
plus VAT 1,98 €
gross 12,41 €
In stock
incl. material surcharge: 0,08 €
The material surcharge is already included in the price.
Weight: 0,028 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.