JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 730 Ledge Handles Aluminum

Photo

GN 730 Ledge Handles, Aluminum Finish: BL - Plain finish, tumbled
Finish: BL - Plain finish, tumbled
GN 730 Ledge Handles, Aluminum Finish: BL - Plain finish, tumbled GN 730 Ledge Handles, Aluminum Finish: EL - Anodized, natural color GN 730 Ledge Handles, Aluminum Finish: SR - Silver, RAL 9006, textured finish GN 730 Ledge Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish

Product description

Information

A typical field of application for ledge handles GN 730 is on hinged protective doors on machinery and installations.

Specification

Aluminum

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Anodized, natural colorELEL
  • Plain finish, tumbledBLBL

RoHS

Technical drawing

3D
Hide technical drawing
GN 730 Ledge Handles, Aluminum sketch

Article options / Table

Show / Hide columns
l1 ±0,25dab1b2h1h2l2 ±0,2t
min.
110M 6109,5333224909
125M 6109,53332241059
140M 6109,53332241209

Build & Price

Open 3D configurator
Length l1
Finish
BL
EL
SR
SW

Selected Part (How to order)

Total (net)
4,31
plus VAT 0,82 €
gross 5,13 €
In stock
incl. material surcharge: 0,29 €
The material surcharge is already included in the price.
Weight: 0,094 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 730-110-SWGN 730-110-SRGN 730-110-ELGN 730-110-BLGN 730-125-SWGN 730-125-SRGN 730-125-ELGN 730-125-BLGN 730-140-SWGN 730-140-SRGN 730-140-ELGN 730-140-BL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.