JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 7336.8 Clamping Indexing Plungers with Safety Function

Photo

GN 7336.8 Clamping Indexing Plungers with Safety Function

Product description

Information

Clamping indexing GN 7336.8 plungers are an advanced development of the GN 7336.7 clamping knobs with indexing plunger.

Like the latter, they are used for positioning, securing and clamping adjusting elements at the same time. This configuration ensures that the indexing pin cannot be pulled from the indexing bore by turning the knurled knob, but only be deliberately pulling the handle (safety function).

Specification

Knurled knob 7336
Plastic (Polyamide PA)
Black, matte


Cover cap
Plastic (Polyamide PA)
Light gray, matte


Fixing thread steel
Zinc plated, blue passivated


Plunger pin
Steel nitrided and blackened


RoHS

Technical drawing

3D
Hide technical drawing
GN 7336.8 Clamping Indexing Plungers with Safety Function sketch

Article options / Table

Show / Hide columns
d1d2d3
Pin -0,02 / -0,04
Bore G7
d4d5l1l2l3l4
min.
l5A/FSpring load in N ≈
initial

end
42M 16 x 1,5681119609342326191426
53M 16 x 1,5681124669342326191426

Build & Price

Open 3D configurator
Handle diameter d1
Collet thread d2
Bolt diameter d3

Selected Part (How to order)

Total (net)
14,55
plus VAT 2,76 €
gross 17,31 €
In stock
Weight: 0,090 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.